The THS4011 and THS4012 are high-speed, single/dual, voltage feedback amplifiers ideal for a wide range of applications. The devices offer good ac performance, with 290-MHz bandwidth, 310-V/µs slew rate, and 37-ns settling time (0.1%). These amplifiers have a high output drive capability of 110 mA and draw only 7.8-mA supply current per channel. For applications requiring low distortion, the THS4011/4012 operate with a total harmonic distortion (THD) of -80 dBc at f = 1 MHz. For video applications, the THS4011/4012 offer 0.1-dB gain flatness to 70 MHz, 0.006% differential gain error, and 0.01° differential phase error.
Part number | Order | Architecture | Number of channels (#) | Total supply voltage (Min) (+5V=5, +/-5V=10) | Total supply voltage (Max) (+5V=5, +/-5V=10) | GBW (Typ) (MHz) | BW @ Acl (MHz) | Acl, min spec gain (V/V) | Slew rate (Typ) (V/us) | Vn at flatband (Typ) (nV/rtHz) | Vn at 1 kHz (Typ) (nV/rtHz) | Iq per channel (Typ) (mA) | Vos (offset voltage @ 25 C) (Max) (mV) | Rail-to-rail | Rating | Operating temperature range (C) | Package Group | Package size: mm2:W x L (PKG) | CMRR (Typ) (dB) | Input bias current (Max) (pA) | Offset drift (Typ) (uV/C) | Output current (Typ) (mA) | 2nd harmonic (dBc) | 3rd harmonic (dBc) | @ MHz |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
THS4011 |
|
Voltage FB | 1 | 10 | 30 | 290 | 290 | 1 | 310 | 7.5 | 7.5 | 7.8 | 6 | No | Catalog |
-40 to 85
0 to 70 |
HVSSOP | 8
SOIC | 8 |
8HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8) |
110 | 6000000 | 15 | 110 | 80 | 80 | 1 |
THS4012 |
|
Voltage FB | 2 | 10 | 30 | 290 | 290 | 1 | 310 | 7.5 | 7.5 | 7.8 | 6 | No | Catalog |
-40 to 85
0 to 70 |
HVSSOP | 8
SOIC | 8 |
8HVSSOP: 15 mm2: 4.9 x 3 (HVSSOP | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8) |
110 | 6000000 | 15 | 110 | 80 | 80 | 1 |