TL074B Low-Noise JFET-Input Operational Amplifier | TI.com

TL074B (ACTIVE)

Low-Noise JFET-Input Operational Amplifier

 

Description

The TL07xx JFET-input operational amplifiers incorporate well-matched, high-voltage JFET and bipolar transistors in a monolithic integrated circuit. The devices feature high slew rates, low-input bias and offset currents, and low offset-voltage temperature coefficient. The low harmonic distortion and low noise make the TL07x series ideally suited for high-fidelity and audio pre-amplifier applications. The TL071 device has offset pins to support external input offset correction.

Features

  • Low Power Consumption
  • Wide Common-Mode and Differential Voltage Ranges
  • Low Input Bias and Offset Currents
  • Output Short-Circuit Protection
  • Low Total Harmonic Distortion: 0.003% (Typical)
  • Low Noise
    Vn = 18 nV/√Hz (Typical) at f = 1 kHz
  • High-Input Impedance: JFET Input Stage
  • Internal Frequency Compensation
  • Latch-Up-Free Operation
  • High Slew Rate: 13 V/µs (Typical)
  • Common-Mode Input Voltage Range
    Includes VCC+

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in General-purpose op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
Input bias current (Max) (pA)
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
TL074B TL071 TL072 TL074 TL074A
4     1     2     4     4    
7     7     7     7     7    
36     36     36     36     36    
3     3     3     3     3    
13     13     13     13     13    
In to V+     In to V+     In to V+     In to V+     In to V+    
3     6     6     6     6    
1.4     1.4     1.4     1.4     1.4    
18     18     18     18     18    
Catalog     Catalog     Catalog     Catalog     Catalog    
0 to 70     -40 to 85
0 to 70    
-40 to 85
0 to 70    
-40 to 85
0 to 70    
0 to 70    
PDIP | 14
SOIC | 14    
PDIP | 8
SOIC | 8
SO | 8    
PDIP | 8
SOIC | 8
SO | 8
TSSOP | 8    
PDIP | 14
SOIC | 14
SO | 14
SSOP | 14
TSSOP | 14    
PDIP | 14
SOIC | 14
SO | 14    
See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14SSOP: 48 mm2: 7.8 x 6.2 (SSOP | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
18     18     18     18     18    
Standard Amps     Standard Amps     Standard Amps     Standard Amps     Standard Amps    
200     200     200     200     200    
100     100     100     100     100    
10     10     10     10     10    
FET     FET     FET     FET     FET