TLV4316 10-MHz, Low-Noise, RRIO, CMOS Operational Amplifier for Cost-Sensitive Systems | TI.com

TLV4316 (ACTIVE)

10-MHz, Low-Noise, RRIO, CMOS Operational Amplifier for Cost-Sensitive Systems

 

Description

The TLV316 (single), TLV2316 (dual), and TLV4316 (quad) devices comprise a family of general-purpose, low-power operational amplifiers. Features such as rail-to-rail input and output swings, low quiescent current (400 µA/ch typical) combined with a wide bandwidth of 10 MHz, and very-low noise (12 nV/√Hz at 1 kHz) make this family attractive for a variety of applications that require a good balance between cost and performance. The low input bias current supports operational amplifiers that are used in applications with megaohm source impedances.

The robust design of the TLVx316 provides ease-of-use to the circuit designer–a unity-gain stable, integrated RFI/EMI rejection filter, no phase reversal in overdrive condition, and high electrostatic discharge (ESD) protection (4-kV HBM).

These devices are optimized for low-voltage operation as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V). This latest addition of low-voltage CMOS operational amplifiers to the portfolio, in conjunction with the TLVx313 and TLVx314 series, offer a family of bandwidth, noise, and power options to meet the needs of a wide variety of applications.

Features

  • Unity-Gain Bandwidth: 10 MHz
  • Low IQ: 400 µA/ch
    • Excellent Power-to-Bandwidth Ratio
    • Stable IQ Over Temperature and Supply Range
  • Wide Supply Range: 1.8 V to 5.5 V
  • Low Noise: 12 nV/√Hz at 1 kHz
  • Low Input Bias Current: ±10 pA
  • Offset Voltage: ±0.75 mV
  • Unity-Gain Stable
  • Internal RFI/EMI Filter
  • Extended Temperature Range: –40°C to +125°C

View more

Parametrics Compare all products in General-purpose op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
TLV4316 LM324LV TLV4313 TLV9004 TLV9064
4     4     4     4     4    
1.8     2.7     1.8     1.8     1.8    
5.5     5.5     5.5     5.5     5.5    
10     1     1     1     10    
6     1.5     0.5     2     6.5    
In
Out    
In to V-     In
Out    
In
Out    
In
Out    
3     3     3     1.6     1.6    
0.4     0.09     0.065     0.06     0.538    
12     40     26     30     16    
Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
SOIC | 14
TSSOP | 14    
SOIC | 14
TSSOP | 14    
TSSOP | 14     QFN | 14
SOIC | 14
TSSOP | 14
WQFN | 16    
QFN | 14
SOIC | 14
TSSOP | 14
WQFN | 16    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)     14QFN: 4 mm2: 2 x 2 (QFN | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)
16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
14QFN: 4 mm2: 2 x 2 (QFN | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)
16WQFN: 9 mm2: 3 x 3 (WQFN | 16)    
2     4     2     0.6     0.53    
Cost Optimized
EMI Hardened    
Cost Optimized
EMI Hardened
Standard Amps    
Cost Optimized
EMI Hardened    
Cost Optimized
EMI Hardened    
Cost Optimized
EMI Hardened    
90       85     77     103    
50     40     15     40     50    
CMOS     CMOS     CMOS     CMOS     CMOS