Product details

Local sensor accuracy (max) 0.4 Type Local Operating temperature range (°C) -55 to 125 Supply voltage (min) (V) 1.7 Interface type UART (bidirectional) Supply voltage (max) (V) 5.5 Features ALERT, Daisy chain, EEPROM, One-shot conversion Supply current (max) (µA) 35 Temp resolution (max) (bps) 14 Remote channels (#) 0 Addresses 32 Rating Catalog
Local sensor accuracy (max) 0.4 Type Local Operating temperature range (°C) -55 to 125 Supply voltage (min) (V) 1.7 Interface type UART (bidirectional) Supply voltage (max) (V) 5.5 Features ALERT, Daisy chain, EEPROM, One-shot conversion Supply current (max) (µA) 35 Temp resolution (max) (bps) 14 Remote channels (#) 0 Addresses 32 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • High Accuracy (Without Calibration):
    • ±0.4°C (max) from –20°C to +70°C
    • ±0.55°C (max) from –40°C to +100°C
    • ±0.7°C (max) from –55°C to +125°C
  • High Resolution: 14 Bits (0.015625°C)
  • UART-Compatible, SMAART Wire™ Interface:
    • Allows Up To 32 Daisy-Chained Devices
  • EEPROM Memory for Unique Addressing, Trip Level Programming, and General-Purpose Storage
  • Continuous Conversion and Shutdown Mode for Power Savings
  • One-Shot Conversion Mode for Custom Update Rates and Power Savings
  • Programmable Alert Feature
  • Operating Temperature Range: –55°C to +125°C
  • Operating Supply Range: 1.7 V to 5.5 V
  • Package: SOIC-8
  • High Accuracy (Without Calibration):
    • ±0.4°C (max) from –20°C to +70°C
    • ±0.55°C (max) from –40°C to +100°C
    • ±0.7°C (max) from –55°C to +125°C
  • High Resolution: 14 Bits (0.015625°C)
  • UART-Compatible, SMAART Wire™ Interface:
    • Allows Up To 32 Daisy-Chained Devices
  • EEPROM Memory for Unique Addressing, Trip Level Programming, and General-Purpose Storage
  • Continuous Conversion and Shutdown Mode for Power Savings
  • One-Shot Conversion Mode for Custom Update Rates and Power Savings
  • Programmable Alert Feature
  • Operating Temperature Range: –55°C to +125°C
  • Operating Supply Range: 1.7 V to 5.5 V
  • Package: SOIC-8

The TMP107 digital output temperature sensor supports a total of 32 daisy-chained devices. Each sensor has a unique 5-bit address stored in electrically-erasable programmable memory (EEPROM). The TMP107 is capable of reading temperatures with a resolution of 0.015625°C, and is accurate to within ±0.4°C in the range from –20°C to +70°C. The TMP107 is ideal for replacing NTC and PTC thermistors where high accuracy is required.

The unique 5-bit address stored in the EEPROM is determined during the automated address assignment operation, and is based on the position of each sensor relative to the SMAART wire host. Multiple operating modes provide maximum flexibility in selecting between low power consumption for battery operation, and high update rates for real-time control applications.

The TMP107 is ideal for extended temperature measurement in a variety of industrial, instrumentation, communication, and environmental applications. The TMP107 is available in an 8-pin SOIC package and is specified for operation over a temperature range of −55°C to +125°C.

The TMP107 digital output temperature sensor supports a total of 32 daisy-chained devices. Each sensor has a unique 5-bit address stored in electrically-erasable programmable memory (EEPROM). The TMP107 is capable of reading temperatures with a resolution of 0.015625°C, and is accurate to within ±0.4°C in the range from –20°C to +70°C. The TMP107 is ideal for replacing NTC and PTC thermistors where high accuracy is required.

The unique 5-bit address stored in the EEPROM is determined during the automated address assignment operation, and is based on the position of each sensor relative to the SMAART wire host. Multiple operating modes provide maximum flexibility in selecting between low power consumption for battery operation, and high update rates for real-time control applications.

The TMP107 is ideal for extended temperature measurement in a variety of industrial, instrumentation, communication, and environmental applications. The TMP107 is available in an 8-pin SOIC package and is specified for operation over a temperature range of −55°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TMP107 Digital Temperature Sensor With Bidirectional UART One-Wire Interface and EEPROM datasheet (Rev. D) PDF | HTML 13 Jan 2020
Application note How to Read and Interpret Digital Temperature Sensor Output Data PDF | HTML 12 Apr 2024
Application note Interfacing TMP107 SMAART Wire™ Temperature Sensors Over CAN or RS-485 Physical PDF | HTML 11 Mar 2021
Application brief Efficient Cold Chain Management With Scalable High-Accuracy Temperature Sensors (Rev. A) PDF | HTML 11 Dec 2020
User guide BOOST-TMP107 User's Guide 22 Jun 2017
Technical article Cold chain in the IoT PDF | HTML 20 Nov 2015
Application note Easy-to-use Cabling Interface for Measuring Temperature with the TMP107 (Rev. A) 21 Oct 2015
EVM User's guide TMP107EVM User's Guide 26 Aug 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOSTXL-TMP107 — TMP107 temperature sensor daisy-chain BoosterPack™ plug-in module

The BOOSTXL-TMP107 BoosterPack Module adds 3 high-accuracy temperature sensors to your LaunchPad development kit. These sensors feature a one-wire serial protocol which is suitable for long cabling with up to 32 sensors in series. The breakable sections of the PCB enable the user to place the (...)
User guide: PDF
Not available on TI.com
Evaluation board

TMP107EVM — TMP107 Evaluation Module

This TMP107EVM includes a USB-to-SMAART Wire interface and four TMP107 devices to evaluate in a daisy-chain. The SMAART Wire interface is a bidirectional UART, so only three conductors are needed between devices, which the TMP107EVM provides.  The computer interface board has a solderless (...)

User guide: PDF
Not available on TI.com
Firmware

SBOC483 TMP107 Firmware

Supported products & hardware

Supported products & hardware

Products
Digital temperature sensors
TMP107 ±0.4°C Temperature Sensor with Daisy-Chain UART, EEPROM, and Alert Function
Hardware development
Evaluation board
BOOSTXL-TMP107 TMP107 temperature sensor daisy-chain BoosterPack™ plug-in module
Simulation model

TMP107 IBIS MODEL

SLAM267.ZIP (100 KB) - IBIS Model
Reference designs

TIDA-00800 — Daisy chain temperature sensor reference design for SensorTag

The TIDA-00800 reference design entails 4 temperature sensors along a daisy chain in a cabling environment.  The sensors connect to the SensorTag development platform via the UART interface where the information can be transmitted wirelessly.  The Bluetooth low energy wireless technology (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos