TMP708 Resistor-Programmable Trip Point Temperature Switch | TI.com

TMP708 (ACTIVE) Resistor-Programmable Trip Point Temperature Switch

 

Description

The TMP708 is a fully-integrated, resistor- programmable temperature switch with a temperature threshold that is set by just one external resistor within the entire operating range. The TMP708 provides an open-drain, active-low output and has a 2.7-V to 5.5-V supply voltage range.

The temperature threshold accuracy is typically ±0.5°C with a maximum of ±3 °C (60°C to 100°C). The quiescent current consumption is typically 40 µA. Hysteresis is pin-selectable to 10°C or 30°C.

The TMP708 is available in a 5-pin SOT-23 package.

Features

  • Threshold Accuracy:
    • ±0.5°C Typical
    • ±3°C Maximum (60°C to 100°C)
  • Temperature Threshold Set By 1% External Resistor
  • Low Quiescent Current: 40 µA, Typical
  • Open-Drain, Active-Low Output Stage
  • Pin-Selectable 10°C or 30°C Hysteresis
  • Reset Operation Specified at VCC = 0.8 V
  • Supply Range: 2.7 V to 5.5 V
  • Package: 5-Pin SOT-23

Parametrics

Compare all products in Temperature switches Email Download to Excel
Part number Order Operating temperature range (C) Accuracy over temp range (Max) (C) Sensor gain (mV/Deg C) SetPoint value (deg C) SetPoint type Output type Supply voltage (Min) (V) Supply voltage (Max) (V) Supply current (Typ) (uA) Comparator channels (#) Features Rating Package Group Package size: mm2:W x L (PKG) Interface
TMP708 Order now -40 to 125     3       0 to 125     Resistor Programmable     Open Drain     2.7     5.5     40     1     Hysteresis (10°C or 30°C)
Pin-Selectable Hysteresis    
Catalog     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)     Switch    
LM26LV Order now -40 to 150     2.3     -5.1 to -12.8     Range (0 to 150)
50, 60, 65, 70
75, 80, 85, 90
95, 100, 105, 110
115, 120, 125, 130
135, 140, 145, 150    
Factory Programmed     Open Drain
Push Pull    
1.6     5.5     8     1     Built-in Hysteresis
Hysteresis (5°C)
Temperature Sensor and Switch
Trip Test    
Catalog     WSON | 6     See datasheet (WSON)     Analog Output
Switch    
LM26LV-Q1 Order now -40 to 150     2.3     -5.1 to -12.8     Range (0 to 150)
130, 135    
Factory Programmed     Open Drain
Push Pull    
1.6     5.5     8     1     Built-in Hysteresis
Hysteresis (5°C)
Temperature Sensor and Switch
Trip Test    
Automotive     WSON | 6     See datasheet (WSON)     Analog Output
Switch    
LM56 Order now -40 to 125     3     6.2     -40 to 125     Resistor Programmable     Open Drain     2.7     10     230     2     Built-in Hysteresis
Hysteresis (5°C)
Temperature Sensor and Switch    
Catalog     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
Analog Output
Switch    
LM57 Order now -50 to 150     1.5     -5.2 to -12.9     -40 to 150     Resistor Programmable     Open Drain
Push Pull    
2.4     5.5     24     1     Built-in Hysteresis
Hysteresis (5°C or 10°C)
Temperature Sensor and Switch
Trip Test    
Catalog     TSSOP | 8
WSON | 8    
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)
See datasheet (WSON)    
Analog Output
Switch    
LM57-Q1 Order now -50 to 125
-50 to 150
-50 to 160    
1.3     -5.2 to 12.9     -40 to 160     Resistor Programmable