TMP709 Resistor-Programmable Trip Point Temperature Switch | TI.com

TMP709 (ACTIVE)

Resistor-Programmable Trip Point Temperature Switch

Resistor-Programmable Trip Point Temperature Switch - TMP709
 

Description

The TMP709 is a fully-integrated, resistor- programmable temperature switch with a temperature threshold that is set by just one external resistor within the entire operating range. The TMP709 provides an open-drain, active-low output and has a 2.7-V to 5.5-V supply-voltage range.

The temperature threshold accuracy is typically ±0.5°C, with a maximum of ±3°C (60°C to 100°C). The quiescent current consumption is typically 40 µA. Hysteresis is pin-selectable to 2°C or 10°C.

The TMP709 is available in a 5-pin, SOT-23 package.

Features

  • Threshold Accuracy:
    • ±0.5°C Typical
    • ±3°C Maximum (60°C to 100°C)
  • Temperature Threshold Set By 1% External Resistor
  • Low Quiescent Current: 40 µA Typical
  • Open-Drain, Active-Low Output Stage
  • Pin-Selectable 2°C or 10°C Hysteresis
  • Reset Operation Specified at VCC = 0.8 V
  • Supply Range: 2.7 V to 5.5 V
  • Package: 5-Pin SOT-23

View more

Parametrics Compare all products in Temperature Switches

 
Operating Temperature Range (C)
Accuracy Over Temp Range (Max) (C)
Sensor Gain (mV/Deg C)
SetPoint Value (deg C)
SetPoint Type
Output Type
Supply Voltage (Min) (V)
Supply Voltage (Max) (V)
Supply Current (Typ) (uA)
Comparator Channels (#)
Features
Rating
Package Group
Package Size: mm2:W x L (PKG)
Interface
TMP709 LM26LV LM26LV-Q1 LM56 LM57 LM57-Q1 TMP300 TMP300-Q1 TMP708 TMP708-Q1 TMP709-Q1
-40 to 125     0 to 150     -40 to 150     -40 to 125     -50 to 150     -50 to 125
-50 to 150
-50 to 160    
-40 to 125     -40 to 125     -40 to 125     0 to 125     0 to 125    
3     2.3     2.3     3     1.5     1.3     2     2     3     3     3    
  -5.1 to -12.8     -5.1 to -12.8     6.2     -5.2 to -12.9     -5.2 to 12.9     10     10          
0 to 125     Range (0 to 150)
50, 60, 65, 70
75, 80, 85, 90
95, 100, 105, 110
115, 120, 125, 130
135, 140, 145, 150    
Range (0 to 150)
130, 135    
-40 to 125     -40 to 150     -40 to 160     -40 to 125     -40 to 125     0 to 125     0 to 125     0 to 125    
Resistor Programmable     Factory Programmed     Factory Programmed     Resistor Programmable     Resistor Programmable     Resistor Programmable     Resistor Programmable     Resistor Programmable     Resistor Programmable     Resistor Programmable     Resistor Programmable    
Open Drain     Open Drain
Push Pull    
Open Drain
Push Pull    
Open Drain     Open Drain
Push Pull    
Open Drain
Push Pull    
Open Drain     Open Drain     Open Drain     Open Drain     Open Drain    
2.7     1.6     1.6     2.7     2.4     2.4     1.8     1.8     2.7     2.7     2.7    
5.5     5.5     5.5     10     5.5     5.5     18     18     5.5     5.5     5.5    
40     8     8     230     24     24     110     110     40     40     40    
1     1     1     2     1     1     1     1     1     1     1    
Hysteresis (2°C or 10°C)
Pin-Selectable Hysteresis    
Built-in Hysteresis
Hysteresis (5°C)
Temperature Sensor and Switch
Trip Test    
Built-in Hysteresis
Hysteresis (5°C)
Temperature Sensor and Switch
Trip Test    
Built-in Hysteresis
Hysteresis (5°C)
Temperature Sensor and Switch    
Built-in Hysteresis
Hysteresis (5°C or 10°C)
Temperature Sensor and Switch
Trip Test    
Built-in Hysteresis
Hysteresis (5°C or 10°C)
Temperature Sensor and Switch
Trip Test    
Hysteresis (5°C or 10°C)
Pin-Selectable Hysteresis
Temperature Sensor and Switch    
Hysteresis (5°C or 10°C)
Pin-Selectable Hysteresis
Temperature Sensor and Switch    
Hysteresis (10°C or 30°C)
Pin-Selectable Hysteresis    
Hysteresis (10°C or 30°C)
Pin-Selectable Hysteresis    
Hysteresis (2°C or 10°C)
Pin-Selectable Hysteresis    
Catalog     Catalog     Automotive     Catalog     Catalog     Automotive     Catalog     Automotive     Catalog     Automotive     Automotive    
SOT-23     WSON     WSON     SOIC
VSSOP    
TSSOP
WSON    
TSSOP     SC70
SOT-23    
SC70     SOT-23     SOT-23     SOT-23    
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)     See datasheet (WSON)     See datasheet (WSON)     8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)