TMP709 (ACTIVE) Resistor-programmable temperature switch with 2°C and 10°C hysteresis

 

Models (1)

Title Category Type Date
TMP709 IBIS Model IBIS Model ZIP 16 Dec 2011

Design kits & evaluation modules (1)

Name Part# Type
TMP709 Evaluation Module TMP709EVM Evaluation Modules & Boards

Reference designs

Universal Input to 3.3V, 12V, 36V, 200W Continuous PSU for Class-D Amplifier Reference Design

This power module generates all voltages to supply a class-D audio amplifier. The main output voltage is 36V and delivers 200W continuously and 840W peak. The first stage is a power-factor corrected Boost. A Flyback converter supplies 12V on primary side as well as 12V@300mA and 3.3V@200mA on (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.