TPS7A88

ACTIVE

1-A, low-noise, high-PSRR, dual-channel adjustable ultra-low-dropout voltage regulator

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
TPS7A91 ACTIVE 1-A, low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator with high-accuracy 1-A, low noise (4.7-µVrms) LDO in a small package (2.5 mm x 2.5 mm).
Similar functionality to the compared device
TLV752 ACTIVE 1-A, low-IQ, high-PSRR, adjustable, dual-channel low-dropout (LDO) voltage regulator 1-A dual LDO with lower IQ in a smaller package.

Product details

Output options Adjustable Output, Dual output Iout (max) (A) 1 Vin (max) (V) 6.5 Vin (min) (V) 1.4 Vout (max) (V) 5.2 Vout (min) (V) 0.8 Noise (µVrms) 3.8 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 33 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Features Enable, Foldback Overcurrent protection, Power good, Soft start Accuracy (%) 1 PSRR at 100 KHz (dB) 48 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Dual output Iout (max) (A) 1 Vin (max) (V) 6.5 Vin (min) (V) 1.4 Vout (max) (V) 5.2 Vout (min) (V) 0.8 Noise (µVrms) 3.8 Iq (typ) (mA) 2 Thermal resistance θJA (°C/W) 33 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Features Enable, Foldback Overcurrent protection, Power good, Soft start Accuracy (%) 1 PSRR at 100 KHz (dB) 48 Dropout voltage (Vdo) (typ) (mV) 130 Operating temperature range (°C) -40 to 125
WQFN (RTJ) 20 16 mm² 4 x 4
  • Two Independent LDO Channels
  • Low Output Noise: < 3.8 µVRMS (10 Hz–100 kHz)
  • Low Dropout: 200 mV (Max) at 1 A
  • Wide Input Voltage Range: 1.4 V to 6.5 V
  • Wide Output Voltage Range: 0.8 V to 5.0 V
  • High Power-Supply Ripple Rejection:
    • 75 dB at DC
    • 40 dB at 100 kHz
    • 40 dB at 1 MHz
  • 1.0% Accuracy Over Line, Load, and Temperature
  • Excellent Load Transient Response
  • Adjustable Start-Up In-Rush Control
  • Selectable Soft-Start Charging Current
  • Independent Open-Drain Power-Good (PG) Outputs
  • Stable with a 10-µF or Larger Ceramic Output Capacitor
  • 4-mm × 4-mm, 20-Pin WQFN Package
  • Two Independent LDO Channels
  • Low Output Noise: < 3.8 µVRMS (10 Hz–100 kHz)
  • Low Dropout: 200 mV (Max) at 1 A
  • Wide Input Voltage Range: 1.4 V to 6.5 V
  • Wide Output Voltage Range: 0.8 V to 5.0 V
  • High Power-Supply Ripple Rejection:
    • 75 dB at DC
    • 40 dB at 100 kHz
    • 40 dB at 1 MHz
  • 1.0% Accuracy Over Line, Load, and Temperature
  • Excellent Load Transient Response
  • Adjustable Start-Up In-Rush Control
  • Selectable Soft-Start Charging Current
  • Independent Open-Drain Power-Good (PG) Outputs
  • Stable with a 10-µF or Larger Ceramic Output Capacitor
  • 4-mm × 4-mm, 20-Pin WQFN Package

The TPS7A88 is a dual, low-noise (3.8 µVRMS), low-dropout (LDO) voltage regulator capable of sourcing 1 A per channel with only 200 mV of maximum dropout.

The TPS7A88 provides the flexibility of two independent LDOs and approximately 50% smaller solution size than two single-channel LDOs. Each output is adjustable with external resistors from 0.8 V to 5.0 V. The TPS7A88 wide input-voltage range supports operation as low as 1.4 V and up to 6.5 V.

With 1% output voltage accuracy (over line, load, and temperature) and soft-start capabilities to reduce in-rush current, the TPS7A88 is ideal for powering sensitive analog low-voltage devices [such as voltage-controlled oscillators (VCOs), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), high-end processors, and field-programmable gate arrays (FPGAs)].

The TPS7A88 is designed to power up noise-sensitive components such as those found in high-speed communication, video, medical, or test and measurement applications. The very low 4-µVRMS output noise and wideband PSRR (40 dB at 1 MHz) minimizes phase noise and clock jitter. These features maximize performance of clocking devices, ADCs, and DACs.

The TPS7A88 is a dual, low-noise (3.8 µVRMS), low-dropout (LDO) voltage regulator capable of sourcing 1 A per channel with only 200 mV of maximum dropout.

The TPS7A88 provides the flexibility of two independent LDOs and approximately 50% smaller solution size than two single-channel LDOs. Each output is adjustable with external resistors from 0.8 V to 5.0 V. The TPS7A88 wide input-voltage range supports operation as low as 1.4 V and up to 6.5 V.

With 1% output voltage accuracy (over line, load, and temperature) and soft-start capabilities to reduce in-rush current, the TPS7A88 is ideal for powering sensitive analog low-voltage devices [such as voltage-controlled oscillators (VCOs), analog-to-digital converters (ADCs), digital-to-analog converters (DACs), high-end processors, and field-programmable gate arrays (FPGAs)].

The TPS7A88 is designed to power up noise-sensitive components such as those found in high-speed communication, video, medical, or test and measurement applications. The very low 4-µVRMS output noise and wideband PSRR (40 dB at 1 MHz) minimizes phase noise and clock jitter. These features maximize performance of clocking devices, ADCs, and DACs.

Download View video with transcript Video

Check TI.com inventory for similar products

Products with similar specifications, sorted by available TI.com inventory.

View now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS7A88 Dual, 1-A, Low-Noise (3.8-µVRMS), LDO Voltage Regulator datasheet (Rev. A) PDF | HTML 30 Nov 2015
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
White paper Minimum Power Specifications for High-Performance ADC Power-Supply Designs 31 Mar 2016
EVM User's guide TPS7A88 Evaluation Module User's Guide 09 Dec 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AWR1243BOOST — AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module

The AWR1243 BoosterPack™ plug-in module is an easy-to-use evaluation board for the single-chip AWR1243 mmWave sensing device.

AWR1243BOOST contains everything required to start developing using the MMWAVE-STUDIO environment and the DCA1000 real-time data capture adapter.

The standard 20-pin (...)

User guide: PDF
Not available on TI.com
Evaluation board

AWR1443BOOST — AWR1443 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module

The AWR1443 BoosterPack™ plug-in module is an easy-to-use 77GHz mmWave sensor evaluation board for the single-chip AWR1443 mmWave sensing device, with direct connectivity to the TI MCU LaunchPad™ development-kit ecosystem.

AWR1443BOOST contains everything required to start developing on a low-power (...)

User guide: PDF
Not available on TI.com
Evaluation board

AWR1642BOOST — AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module

AWR1642BOOST is an easy-to-use 77GHz mmWave sensor evaluation board for the AWR1642 device, with direct connectivity to the microcontroller unit (MCU) LaunchPad™ development-kit ecosystem.

The BoosterPack™ plug-in module contains everything required to start developing software for on-chip (...)

User guide: PDF
Not available on TI.com
Evaluation board

AWR1642BOOST-ODS — AWR1642 obstacle detection sensor with wide field-of-view (FOV) antenna evaluation module

AWR1642BOOST-ODS is an easy-to-use 77GHz mmWave sensor evaluation board for the AWR1642 device with integrated DSP and MCU. The evaluation board comes with a patch-antenna structure that provides wide field of view (FOV) in both azimuth and elevation planes, and is suited for automotive (...)

User guide: PDF
Not available on TI.com
Evaluation board

AWR2243BOOST — AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module

The AWR2243 BoosterPack™ plug-in module is an easy-to-use evaluation board for the single-chip AWR2243 mmWave sensing device.

AWR2243BOOST contains everything required to start developing using the MMWAVE-STUDIO environment and the DCA1000 real-time data capture adapter.

The standard 20-pin (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

IWR1443BOOST — IWR1443 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor

The IWR1443 BoosterPack™ plug-in module is an easy-to-use 77GHz mmWave sensor evaluation board for the single-chip IWR1443 mmWave sensing device, with direct connectivity to the TI MCU LaunchPad™ development-kit ecosystem.

IWR1443BOOST contains everything required to start developing on a low-power (...)

User guide: PDF
Not available on TI.com
Evaluation board

IWR1642BOOST — IWR1642 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor

IWR1642BOOST is an easy-to-use 77GHz mmWave sensor evaluation board for the IWR1642 device , with direct connectivity to the microcontroller (MCU) LaunchPad™ Development Kit.

The BoosterPack™ contains everything required to start developing software for on-chip C67x DSP core and low-power (...)

User guide: PDF
Not available on TI.com
Evaluation board

LMK05028EVM — LMK05028 Network Clock Generator and Synchronizer Evaluation Module

The LMK05028EVM is an evaluation module for the LMK05028 Network Clock Generator and Synchronizer. The EVM can be used for device evaluation, compliance testing, and system prototyping.
The LMK05028 integrates two Digital PLLs (DPLLs) with programmable bandwidth for input wander and jitter (...)

User guide: PDF
Not available on TI.com
Evaluation board

LMK5B33216EVM — LMK5B33216 evaluation module for 16-output, three DPLL and APLL, network synchronizer with BAW VCO

The LMK5B33216 evaluation module (EVM) is a platform for developing the LMK5B33216 network clock generator and synchronizer. The EVM can be used for device evaluation, compliance testing and system prototyping.

LMK5B33216EVM integrates three analog phase-locked loops (APLLs) and three digital PLLs (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

LMK5C33216EVM — LMK5C33216 clock synchronizer DPLL 2 input 16 outputs evaluation module

The LMK5C33216EVM is an evaluation module (EVM) for the LMK5C33216 network clock generator and synchronizer. The EVM can be used for device evaluation, compliance testing, and system prototyping.  The LMK5C33216 integrates three Analog PLLs (APLL) and three Digital PLLs (DPLL) with (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

LMX8410LEVM — I/Q demodulator evaluation module

The LMX8410LEVM is designed for evaluating LMX8410L, which is a 5-10 GHz downconverter with fully integrated LO synthesizer, mixer, and 1GHz differential quadrature output amplifiers. This EVM showcases the features of the LMX8410L, including adjustable image rejection and IP2 performance tuning, (...)
User guide: PDF
Not available on TI.com
Evaluation board

TPS7A8801EVM-776 — TPS7A8801 Dual 1A Low-Noise (3.8μVRMS) LDO Voltage Regulator Evaluation Module

The TPS7A8801EVM-776 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A8801, dual 1-A low dropout voltage regulator.
The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS7A88 PSpice Transient Model

SBVM553.ZIP (88 KB) - PSpice Model
Simulation model

TPS7A88 Unencrypted PSpice Transient Model

SBVM554.ZIP (3 KB) - PSpice Model

Many TI reference designs include the TPS7A88

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
WQFN (RTJ) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos