AFE031
1500mA, integrated, powerline communications (PLC) analog front-end for driving low-impedance lin
AFE031
- Integrated powerline driver with thermal and overcurrent protection
- Conforms to EN50065-1
- PRIME certified
- Large output swing: 12 VPP at 1.5 A
(15-V supply) - Low power consumption:
15 mW (receive mode) - Programmable Tx and Rx filters
- Supports EN50065 CENELEC bands A, B, C, D
- Supports FSK, S-FSK, and OFDM
- Supports PRIME, G3, IEC 61334
- Receive sensitivity: 20 µVRMS, typical
- Programmable Tx and Rx gain control
- Four-wire serial peripheral interface
- Two integrated zero crossing detectors
- Two-wire transceiver buffer
- 48-Pin QFN PowerPAD™ package
- Extended junction temperature range:
–40°C to +125°C
The AFE031 is a low-cost, integrated, powerline communications (PLC) analog front-end (AFE) device that is capable of capacitive- or transformer-coupled connections to the powerline while under the control of a DSP or microcontroller. It is ideal for driving low-impedance lines that require up to 1.5 A into reactive loads. The integrated receiver is able to detect signals down to 20 µVRMS and is capable of a wide range of gain options to adapt to varying input signal conditions. This monolithic integrated circuit provides high reliability in demanding powerline communications applications.
The AFE031 transmit power amplifier operates from a single supply in the range of 7 V to 24 V. At maximum output current, a wide output swing provides a 12-VPP (IOUT = 1.5 A) capability with a nominal 15-V supply. The analog and digital signal processing circuitry operates from a single 3.3-V power supply.
The AFE031 is internally protected against overtemperature and short-circuit conditions. It also provides an adjustable current limit. An interrupt output is provided that indicates both current limit and thermal limit. There is also a shutdown pin that can be used to quickly put the device into its lowest power state. Through the four-wire serial peripheral interface, or SPI™, each functional block can be enabled or disabled to optimize power dissipation.
The AFE031 is housed in a thermally-enhanced, surface-mount PowerPAD package (QFN-48). Operation is specified over the extended industrial junction temperature range of –40°C to +125°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | AFE031 Powerline Communications Analog Front-End datasheet (Rev. E) | PDF | HTML | 17 Jun 2019 |
Application note | Interfacing the C2000 with an AFE03x: B-FSK Example (Rev. D) | PDF | HTML | 15 Feb 2022 | |
E-book | Analog Engineer’s Pocket Reference Guide Fifth Edition (Rev. C) | 30 Nov 2018 | ||
E-book | The Signal e-book: A compendium of blog posts on op amp design topics | 28 Mar 2017 | ||
User guide | TINA Simulation Schematic of a Two-Node, Power-Line Communication System | 06 Sep 2013 | ||
More literature | Efficiency from Metering to Service Solutions | 17 Oct 2012 | ||
Application note | AFE Design for a Narrowband Power-Line Communications Modem Using the AFE031 (Rev. A) | 03 Nov 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BOOSTXL-AFE031-DF1 — SunSpec-Compatible PLC BoosterPack™
TI-PLC-PRIME-DC — Power Line Communications PRIME Data Concentrator Software Development Kit
PRIME standard for narrowband OFDM Power Line Communications. The data concentrator solution is designed for the head-end systems which communicate with the end meters (“service node”) in the neighborhood area network.
The TI PRIME data concentrator system relies on the AM3356 ARM Cortex-A8 (...)
Supported products & hardware
Products
Power op amps
TI-PLC-PRIME-SN — Power Line Communications PRIME Software Development Kit
Supported products & hardware
Products
Power op amps
Software
Software development kit (SDK)
TINA Simulation Schematic - Two-node PLC System
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-060001 — SunSpec Rapid Shutdown Transmit and Receive Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGZ) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.