LM10QML

ACTIVE

Military-grade, single, 45-V, 50-kHz operational amplifier with QML certification

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 45 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.3 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.05 Slew rate (typ) (V/µs) 0.2 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 0.27 Vn at 1 kHz (typ) (nV√Hz) 50 Rating Military Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 20000 CMRR (typ) (dB) 102 Iout (typ) (A) 0.02 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -0.8 Output swing headroom (to negative supply) (typ) (V) 0.02 Output swing headroom (to positive supply) (typ) (V) -0.02
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 45 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.3 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.05 Slew rate (typ) (V/µs) 0.2 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 0.27 Vn at 1 kHz (typ) (nV√Hz) 50 Rating Military Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 20000 CMRR (typ) (dB) 102 Iout (typ) (A) 0.02 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -0.8 Output swing headroom (to negative supply) (typ) (V) 0.02 Output swing headroom (to positive supply) (typ) (V) -0.02
TO-CAN (LMG) 8 83.612736 mm² 9.144 x 9.144
  • Input Offset Voltage:  2.0 mV (max)
  • Input Offset Current: 0.7 nA (max)
  • Input Bias Current: 20 nA (max)
  • Reference Regulation: 0.1% (max)
  • Offset Voltage Drift: 2μV/°C
  • Reference Drift:  0.002%/°C

All trademarks are the property of their respective owners.

  • Input Offset Voltage:  2.0 mV (max)
  • Input Offset Current: 0.7 nA (max)
  • Input Bias Current: 20 nA (max)
  • Reference Regulation: 0.1% (max)
  • Offset Voltage Drift: 2μV/°C
  • Reference Drift:  0.002%/°C

All trademarks are the property of their respective owners.

The LM10 is a monolithic linear IC consisting of a precision reference, an adjustable reference buffer and an independent, high quality op amp.

The unit can operate from a total supply voltage as low as 1.1V or as high as 40V, drawing only 270μA. A complementary output stage swings within 15 mV of the supply terminals or will deliver ±20 mA output current with ±0.4V saturation. Reference output can be as low as 200 mV.

The circuit is recommended for portable equipment and is completely specified for operation from a single power cell. In contrast, high output-drive capability, both voltage and current, along with thermal overload protection, suggest it in demanding general-purpose applications.

The device is capable of operating in a floating mode, independent of fixed supplies. It can function as a remote comparator, signal conditioner, SCR controller or transmitter for analog signals, delivering the processed signal on the same line used to supply power. It is also suited for operation in a wide range of voltage- and current-regulator applications, from low voltages to several hundred volts, providing greater precision than existing ICs.

The LM10 is a monolithic linear IC consisting of a precision reference, an adjustable reference buffer and an independent, high quality op amp.

The unit can operate from a total supply voltage as low as 1.1V or as high as 40V, drawing only 270μA. A complementary output stage swings within 15 mV of the supply terminals or will deliver ±20 mA output current with ±0.4V saturation. Reference output can be as low as 200 mV.

The circuit is recommended for portable equipment and is completely specified for operation from a single power cell. In contrast, high output-drive capability, both voltage and current, along with thermal overload protection, suggest it in demanding general-purpose applications.

The device is capable of operating in a floating mode, independent of fixed supplies. It can function as a remote comparator, signal conditioner, SCR controller or transmitter for analog signals, delivering the processed signal on the same line used to supply power. It is also suited for operation in a wide range of voltage- and current-regulator applications, from low voltages to several hundred volts, providing greater precision than existing ICs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM10QML Operational Amplifier and Voltage Reference datasheet (Rev. A) 27 Mar 2013
* SMD LM10QML SMD 5962-87604 21 Jun 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
TO-CAN (LMG) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos