TL064B Quad Low-Power JFET-Input Operational Amplifier | TI.com

TL064B (ACTIVE)

Quad Low-Power JFET-Input Operational Amplifier

 

Description

The JFET-input operational amplifiers of the TL06x series are designed as low-power versions of the TL08x series amplifiers. They feature high input impedance, wide bandwidth, high slew rate, and low input offset and input bias currents. The TL06x series features the same terminal assignments as the TL07x and TL08x series.

Features

  • Very Low Power Consumption
  • Typical Supply Current: 200 µA (Per Amplifier)
  • Wide Common-Mode and Differential Voltage
    Ranges
  • Low Input Bias and Offset Currents
  • Common-Mode Input Voltage Range
    Includes VCC+
  • Output Short-Circuit Protection
  • High Input Impedance: JFET-Input Stage
  • Internal Frequency Compensation
  • Latch-Up-Free Operation
  • High Slew Rate: 3.5 V/µs Typical
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise
    Noted. On All Other Products, Production
    Processing Does Not Necessarily Include
    Testing of All Parameters.

View more

Parametrics Compare all products in General-purpose op amps

 
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-rail
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Vn at 1 kHz (Typ) (nV/rtHz)
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
Offset drift (Typ) (uV/C)
Features
Input bias current (Max) (pA)
CMRR (Typ) (dB)
Output current (Typ) (mA)
Architecture
TL064B TL061 TL061A TL062 TL062A TL062B TL064 TL064A
4     1     1     2     2     2     4     4    
7     7     7     7     7     7     7     7    
36     36     36     36     36     36     36     36    
1     1     1     1     1     1     1     1    
3.5     3.5     3.5     3.5     3.5     3.5     3.5     3.5    
In to V+     In to V+     In to V+     In to V+     In to V+     In to V+     In to V+     In to V+    
3     6     6     15     6     3     15     6    
0.2     0.2     0.2     0.2     0.2     0.2     0.2     0.2    
42     42     42     42     42     42     42     42    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
0 to 70     -40 to 85
0 to 70    
0 to 70     -40 to 85
0 to 70    
0 to 70     0 to 70     -40 to 85
0 to 70    
0 to 70    
PDIP | 14
SOIC | 14    
PDIP | 8
SOIC | 8
SO | 8    
PDIP | 8
SOIC | 8    
PDIP | 8
SOIC | 8
SO | 8
TSSOP | 8    
PDIP | 8
SOIC | 8
SO | 8    
PDIP | 8
SOIC | 8    
PDIP | 14
SOIC | 14
SO | 14
TSSOP | 14    
PDIP | 14
SOIC | 14    
See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)    
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)    
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
8TSSOP: 19 mm2: 6.4 x 3 (TSSOP | 8)    
See datasheet (PDIP)
8SO: 48 mm2: 7.8 x 6.2 (SO | 8)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)    
See datasheet (PDIP)
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)    
See datasheet (PDIP)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
See datasheet (PDIP)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)    
10     10     10     10     10     10     10     10    
Standard Amps