TPS54340

ACTIVE

42 V Input, 3.5 A, Step-Down DC/DC Converter with Eco-mode™

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS54340B ACTIVE 42-V input, 3.5-A, step-down DC/DC converter with Eco-mode™ Pin-compatible with the TPS54340.
Same functionality with different pin-out to the compared device
LM60440 ACTIVE 36-V, 4-A synchronous converter in an enhanced EMI QFN package with wettable flank and external pad Smaller footprint, higher efficiency and lower IQ.

Product details

Iout (max) (A) 3.5 Vin (min) (V) 4.5 Vin (max) (V) 42 Topology Buck Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 41 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000146
Iout (max) (A) 3.5 Vin (min) (V) 4.5 Vin (max) (V) 42 Topology Buck Type Converter Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 41 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000146
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • 4.5 V to 42 V (45 V Abs Max) Input Range
  • 3.5 A Continuous Current, 4.5 A Minimum Peak Inductor Current Limit
  • Current Mode Control DC-DC Converter
  • 92-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™
  • Low Dropout at Light Loads with Integrated BOOT Recharge FET
  • 146 µA Operating Quiescent Current
  • 1 µA Shutdown Current
  • 100 kHz to 2.5 MHz Fixed Switching Frequency
  • Synchronizes to External Clock
  • Adjustable UVLO Voltage and Hysteresis
  • Internal Soft-Start
  • Accurate Cycle-by-Cycle Current Limit
  • Thermal, Overvoltage, and Frequency Foldback Protection
  • 0.8 V 1% Internal Voltage Reference
  • 8-Terminal HSOP with PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design with WEBENCH Tools
  • 4.5 V to 42 V (45 V Abs Max) Input Range
  • 3.5 A Continuous Current, 4.5 A Minimum Peak Inductor Current Limit
  • Current Mode Control DC-DC Converter
  • 92-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with Pulse Skipping Eco-mode™
  • Low Dropout at Light Loads with Integrated BOOT Recharge FET
  • 146 µA Operating Quiescent Current
  • 1 µA Shutdown Current
  • 100 kHz to 2.5 MHz Fixed Switching Frequency
  • Synchronizes to External Clock
  • Adjustable UVLO Voltage and Hysteresis
  • Internal Soft-Start
  • Accurate Cycle-by-Cycle Current Limit
  • Thermal, Overvoltage, and Frequency Foldback Protection
  • 0.8 V 1% Internal Voltage Reference
  • 8-Terminal HSOP with PowerPAD™ Package
  • –40°C to 150°C TJ Operating Range
  • Create a Custom Design with WEBENCH Tools

The TPS54340 is a 42 V, 3.5 A, step down regulator with an integrated high side MOSFET. The device survives load dump pulses up to 45 V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load supply current to 146 µA. Shutdown supply current is reduced to 1 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using the enable pin. The output voltage start up ramp is internally controlled to provide a controlled start up and eliminate overshoot.

A wide switching frequency range allows either efficiency or external component size to be optimized. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54340 is available in an 8-terminal thermally enhanced HSOP PowerPAD™ package.

The TPS54340 is a 42 V, 3.5 A, step down regulator with an integrated high side MOSFET. The device survives load dump pulses up to 45 V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low ripple pulse skip mode reduces the no load supply current to 146 µA. Shutdown supply current is reduced to 1 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using the enable pin. The output voltage start up ramp is internally controlled to provide a controlled start up and eliminate overshoot.

A wide switching frequency range allows either efficiency or external component size to be optimized. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54340 is available in an 8-terminal thermally enhanced HSOP PowerPAD™ package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR51430 ACTIVE SIMPLE SWITCHER® 4.5-V to 36-V, 3-A synchronous buck converter with 40-µA IQ Lower Vin voltage, synchronous solution, SOT23-6 package for personal electronics and industrial applications

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet TPS54340 42 V Input, 3.5 A, Step Down DC-DC Converter with Eco-mode™ datasheet (Rev. D) PDF | HTML 20 Mar 2017
Application note NRND & Differences TPS54340/360/540/560 and TPS54340B/360B/540B/560B 05 Apr 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Creating a Universal Car Charger for USB Devices From the TPS54240 and TPS2511 (Rev. E) 16 Sep 2013
Test report Test Report for the iPad Automotive Charger 11 Jun 2013
EVM User's guide Using the TPS54340 Step-Down Converter Evaluation Module (Rev. A) 12 Feb 2013
Application note Create a Split-Rail Power Supply with a Wide Input Voltage Buck Regulator (Rev. A) 26 Oct 2012
Application note Create an Inverting Power Supply from a Step-Down Regulator (Rev. B) 26 Oct 2012
Application note Level Shifting Control for an Inverting Buck-boost 10 Oct 2012
Application note Creating GSM Power Supply from TPS54260 30 Apr 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54340EVM-182 — TPS54340 Step-Down Converter Evaluation Module

The Texas Instruments TPS54340EVM-182 evaluation module (EVM) helps designers evaluate the performance of the TPS54340 Step-Down DC/DC Converter. The EVM operates from a 8V to 60V input (12V nominal) and provides a 5.0V output at 3.5A. The EVM demonstrates the small, printed-circuit-board (PCB) (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS54340 PSpice Transient Model (Rev. A)

SLVM694A.ZIP (111 KB) - PSpice Model
Simulation model

TPS54340 TINA-TI Transient Reference Design

SLVM984.TSC (498 KB) - TINA-TI Reference Design
Simulation model

TPS54340 TINA-TI Transient Spice Model

SLVM985.ZIP (54 KB) - TINA-TI Spice Model
Simulation model

TPS54340 Unencrypted PSpice Transient Model

SLVMCT6.ZIP (5 KB) - PSpice Model
Calculation tool

SLVC452 TPS54360 and TPS54361 Family Design Excel Tool

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54340 42 V Input, 3.5 A, Step-Down DC/DC Converter with Eco-mode™ TPS54341 4.5 to 42V Input 3.5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™ TPS54360 4.5V to 60 V Input, 3.5 A Step-Down Converter with Eco-mode TPS54360B 60-V input, 3.5-A, step-down DC/DC converter with Eco-Mode™ TPS54361 4.5 to 60V Input 3.5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™ TPS54540 42 V, 5 A, Step-Down DC-DC Converter with Eco-Mode TPS54541 4.5V to 42V Input 5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™ TPS54560 4.5V to 60 V input, 5 A step-down converter with Eco-Mode TPS54560B 4.5-V to 60-V input, 5-A, step-down DC-DC converter with Eco-mode™ TPS54561 4.5V to 60V Input 5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™
Hardware development
Evaluation board
TPS54340EVM-182 TPS54340 Step-Down Converter Evaluation Module TPS54341EVM-555 TPS54341EVM-555 4.5- to 60-V Input 3.5-A Step-Down DC-DC Converter Evaluation Module TPS54360EVM-182 60V Input, 3.5A, Step-Down Converter Evaluation Module TPS54361EVM-555 TPS54361EVM-555 TPS54361 4.5-V to 60-V input 3.5-A step-down DC/DC converter evaluation module TPS54541EVM-555 TPS54541EVM-555 - 4.5V to 42V Input 5A Step-Down DC-DC Converter Evaluation Module TPS54560EVM-515 TPS54560 Step-Down DC-DC Converter Evaluation Module TPS54561EVM-555 TPS54561EVM-555 - 60 V Input, 5A, Step Down DC-DC Converter Evaluation Module
Calculation tool

SWIFTINV-CALC SWIFT™ Converter Inverting Buck/Boost Calculator

The SWIFTINV-CALC Excel sheet is a complementary worksheet to the SLVA317 application note. The worksheet is used to calculate the external components needed to create a negative output voltage from a positive input voltage. The tool features several families of wide input voltage, current-mode (...)

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54040 3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060-EP TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode TPS54140 3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode TPS54160 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode TPS54231 3.5 to 28V Input, 2A, 570kHz Step-Down Converter with Eco-mode™ TPS54232 3.5-V to 28-V input, 2-A step-down converter with eco-mode TPS54233 3.5 to 28V Input, 2A, 300kHz Step-Down Converter with Eco-mode TPS54260 3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode TPS54331 3.5V to 28V Input, 3A, 570kHz Step-Down Converter with Eco-mode TPS54332 3.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode TPS54340 42 V Input, 3.5 A, Step-Down DC/DC Converter with Eco-mode™ TPS54360 4.5V to 60 V Input, 3.5 A Step-Down Converter with Eco-mode TPS54360B 60-V input, 3.5-A, step-down DC/DC converter with Eco-Mode™ TPS54540 42 V, 5 A, Step-Down DC-DC Converter with Eco-Mode TPS54560 4.5V to 60 V input, 5 A step-down converter with Eco-Mode TPS54560B 4.5-V to 60-V input, 5-A, step-down DC-DC converter with Eco-mode™ TPS54561 4.5V to 60V Input 5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™
Reference designs

TIDA-01414 — TPA3244 Dolby Atmos Soundbar Reference Design

The TPA3244 Dolby Atmos® Soundbar Reference Design combines Ultra-HD audio and high dynamic range to create room filling audio experience from a small form factor system. The design leverages TI's high-performance TPA3244 amplifier, PCM5252 high-performance DAC with processing, and an (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP10090 — Dual Output Rail Power Supply with Inverting Buck Boost Converter Reference Design

PMP10090.1 shows a power supply, which provides a positive and a negative voltage rail in an inverting Buck Boost configuration. A 12V input is converted to 15V and -15V output voltages with 700mA load current each. 
Test report: PDF
Schematic: PDF
Reference designs

PMP10282 — 5V@2.1A USB Charger Automotive Reference Design

This USB 3.0 charger provides 5V @ 2.1A over an automotive input range of 8V - 40V. It uses the integrated FET TPS54340 PWM Buck controller and implements cable voltage droop compensation. A TPS2546 charging port controller provides data line switching plus an integrated FET with dual current (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP4488 — USB-C DFP 5V3A Charger Reference Design

The PMP4488 is low cost 5V3A charger reference design providing Type C DFP feature and is compliant with BC1.2 device.  The design includes a non-synchronous step-down regulator TPS54340 and highly integrated USB type-C controller TPS25810. The PMP4488 demonstrates high efficiency, good (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP8851 — Automotive USB Battery Charging Reference Design

This USB battery charging reference design is optimized for size in order to fit within an automobile power accessory port. The design features a USB dedicated charging port controller with integrated current limiting power switch and a 42V DC/DC converter. High integration and small package sizing (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-IPAD-AUTOMOTIVE-CHARGER-REFERENCE-DESIGN — iPad® Automotive Charger Reference Design

The reference design provides customers an extremely small form factor but still compliant to the iPad® charge current requirement of up to 2.1A at 5V. The switching buck, TPS54340, features switching frequency that is up to 2MHz which is above the audio band requirements. Customers can (...)
Test report: PDF
Schematic: PDF
Package Pins Download
HSOIC (DDA) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos