MSP430F5529 USB LaunchPad Evaluation Kit MSP-EXP430F5529LP (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

Download Design Files

Develop low power, PC-connected applications with integrated Full-speed USB 2.0 (HID/MSC/CDC).  The MSP-EXP430F5529LP LaunchPad is an inexpensive, simple microcontroller development kit for the MSP430F5529 USB microcontroller. It’s an easy way to start developing on the MSP430 MCU, with an on-board emulation for programming and debugging, as well as buttons and LEDs for simple user interface.

Rapid prototyping is a snap, thanks to 40-pin BoosterPack expansion headers, as well as a wide range of available BoosterPack plug-in development board modules. You can quickly add features like wireless, displays, sensors, and much more. You can either design your own BoosterPack, or choose among many already available from TI and elsewhere. The 40-pin interface is compatible with any 20-pin BoosterPack that is compliant with the standard.

The MSP-EXP430F5529LP LaunchPad includes the MSP430F5529 16-bit MCU with 128KB Flash, 8KB RAM, up to 25MHz CPU speed, integrated USB 2.0 PHY, 12-bit analog-to-digital converter (ADC), timers, serial communication (UART, I2C, SPI) and more!

You can browse all documentation online with TI Resource Explorer and start development with the online CCS Cloud IDE. Other professional development environments are also available, such as TI's Eclipse-based Code Composer Studio and IAR Embedded Workbench.

More information about the LaunchPad, as well as supported BoosterPacks, can be found at the TI LaunchPad website.

Features
  • USB 2.0-enabled MSP430F5529 16-bit MCU
  • Up to 25 MHz
  • 128KB Flash and 8KB RAM
  • 12 Bit SAR ADC
  • Various USB device class examples and embedded software libraries available (CDC, HID, MSC)
  • eZ-FET lite: Open source onboard debugger with application UART
  • One USB connection for emulator and target via the use of an onboard USB hub
  • USB as power source: 5V and 3.3V through a high efficiency DC/DC converter
  • 40 pin LaunchPad standard leveraging the BoosterPack ecosystem

What's Included

  • MSP-EXP430F5529LP LaunchPad
  • Micro USB cable
  • Quick Start Guide


In need of additional performance?

Looking for more speed or the added performance of an ARM® Cortex®-M4F, with the same low power as MSP430 MCUs? Check out the MSP-EXP432P401R High Performance + Low Power LaunchPad.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

MSP-EXP430F5529LP:
MSP430F5529 USB LaunchPad Evaluation Kit

$12.99(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Application notes (3)
Title Type Size (KB) Date
Multiple Files   19 Oct 2015
PDF 2985 05 Oct 2015
Multiple Files   26 Jun 2014
User guides (3)
Title Type Size (KB) Date
PDF 4388 27 Feb 2019
PDF 2823 07 Apr 2017
PDF 3288 22 Dec 2016
White papers (1)
Title Type Size (KB) Date
PDF 313 29 May 2013
Design files (1)
Title Type Size (KB) Date
ZIP 4039 13 May 2016
More literature (5)
Title Type Size (KB) Date
09 Jul 2015
30 Jul 2015
03 Nov 2015
PDF 62 02 Jan 2019
PDF 4459 09 Sep 2013

Software (1)

Name Part Number Software Type
MSP430 USB Developers Package  MSP430USBDEVPACK  Software Libraries 

Development Tools (2)

Name Part Number Tool Type
Code Composer Studio™ Integrated Development Environment for MSP Microcontrollers  CCSTUDIO-MSP  SW Development Tools, IDEs, Compilers 
GCC - Open Source Compiler for MSP Microcontrollers  MSP430-GCC-OPENSOURCE  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules  ( 5 )

Name Part Number Tool Type
EM Adapter BoosterPack  BOOST-CCEMADAPTER  Daughter Cards 
MSP430F5529 USB Experimenter’s Board  MSP-EXP430F5529  Evaluation Modules & Boards 
MSP430G2 LaunchPad Development kit  MSP-EXP430G2  Evaluation Modules & Boards 
Memory LCD BoosterPack  430BOOST-SHARP96  Evaluation Modules & Boards 
SimpleLink™ Wi-Fi® CC3100 wireless network processor BoosterPack™ plug-in module  CC3100BOOST  Evaluation Modules & Boards 

TI Devices (13)

Part Number Name Product Family
MSP430F5358  MSP430F53xx Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5359  MSP430F53xx Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5529  25 MHz MCU with Integrated USB Phy, 128KB Flash, 8KB RAM, 12Bit/14 Channel ADC, 32BIT HW Multiplier  MSP430 ultra-low-power MCUs 
MSP430F5658  MSP430F56xx Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F5659  MSP430F56xx Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6458  MSP430F64xx Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6459  MSP430F64xx Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6459-HIREL  HiRel Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6658  MSP430F66x Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
MSP430F6659  MSP430F66xx Mixed Signal Microcontroller  MSP430 ultra-low-power MCUs 
TPS2041B  Single-Channel Current-Limited Power Distribution Switch  Power management 
TUSB2046B  4-port USB 2.0 12-Mbps USB full-speed hub  USB 
TUSB2046I  4-port 12-Mbps USB full-speed hub with optional serial EEPROM interface  USB 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles