3D Time of Flight Imaging Solutions

Texas Instruments' 3D Time of Flight (ToF) sensing chipset delivers improved performance over competing 3D imaging technologies. TI's ToF chipset includes a 3D sensor that employs SoftKinetic's DepthSense® pixel technology, delivering higher sensitivity and better motion tracking to enable precise finger, hand, and body tracking.

TI's 3D ToF chipset is inside the 3D cameras that control a laptop or a smart TV to access and navigate movies, games, and other content with a simple hand gesture. For the first time, this technology is coming to the mass market, changing the way we interact with our everyday devices.

Key Features and Benefits

  • Improved responsiveness vs other technologies – less latency
  • Improved IR sensitivity vs competing solutions – reliable gesture recognition
  • More reliable gesture recognition – higher sensitivity
  • More accurate picture – higher frame rates
  • Less expensive and easier to design in to solutions
  • Supported by leading full-body and close interaction iisu® middleware from SoftKinetic

Development Kits and Platforms

3D Tof White Papers


 

TI's 3D Time of Flight (ToF) Sensor Chipset Solution
TI's 3D Time of Flight (ToF) Sensor Chipset Solution



Comparison of 3D Imaging Technologies

  Time of Flight (ToF) Stereoscopic Vision Fixed Structured Light Programmable Structured
Light (DLP)
Operational Principle IR pulse, measure light transit time Two 2D sensors emulate human eyes Single pattern visible or IR illumination, detects distortion Multiple pattern visible or IR illumination, detects distortion
Point Cloud Generation Direct out of chipset High SW Processing Medium SW Processing SW Processing scales with # of patterns
Latency Low Medium Medium Medium
Active Illumination Yes No Yes Yes – Customizable Spectrum
Low Light Performance Good Weak Good Good
Bright Light Performance Medium Good Medium / Weak
Depends on illumination power
Medium / Weak
Depends on illumination power
Power Consumption Medium/High
Scales w/ distance
Low Medium Medium
Scales with distance
Range Short to long range
Depends on laser power & modulation
Mid range
Depends on spacing between cameras
Very short to mid range
Depends on illumination power
Very short to mid range
Depends on illumination power
Resolution QQVGA, QVGA ->
Roadmap to VGA
Camera Dependent Camera Dependent WVGA to 1080p ->
Roadmap to WQXGA
Depth Accuracy mm to cm
Depends on resolution of sensor
mm to cm
Difficulty with smooth surface
mm to cm µm to cm
Scanning Speed Fast
Limited by sensor speed
Medium
Limited by software complexity
Fast
Limited by camera speed
Fast / Medium
Limited by camera speed
Applications        
Location X X   X
Identification X X X X
Measurement & Inspection X X X X
Biometrics       X
UI Control / Gaming X   X  
Augmented Reality X X   X

 



Back to top