SPRSP07F June 2017 – December 2019 66AK2G12
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| BALL NAMES in MUXMODE 0:
SYSCLK_P, SYSCLK_N, DDR_CLK_N, DDR_CLK_P, CPTS_REFCLK_N, CPTS_REFCLK_P |
||||||
| BALL NUMBERS: AD25, AC25, AD24, AE24, L21, K21 | ||||||
| VI | Input Voltage | 0 | VDDS(1) | V | ||
| VCM | Common mode input voltage | 0.1 | VDDS(1) – 0.1 | V | ||
| VIDH | Input Differential High Voltage | 100 | mV | |||
| VIDL | Input Differential Low Voltage | -100 | mV | |||
| VHYS | Input Differential Hysteresis Voltage | 25 | mV | |||
| RI | Input Resistance | 71 | 129 | Ω | ||