SPRSP07F June 2017 – December 2019 66AK2G12
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| NO. | PARAMETER | SPEED | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| RGMII1 | tc(RXC) | Cycle time, RGMII_RXC | 10 Mbps | 360 | 440 | ns |
| 100 Mbps | 36 | 44 | ns | |||
| 1000 Mbps | 7.2 | 8.8 | ns | |||
| RGMII2 | tw(RXCH) | Pulse duration, RGMII_RXC high | 10 Mbps | 160 | 240 | ns |
| 100 Mbps | 16 | 24 | ns | |||
| 1000 Mbps | 3.6 | 4.4 | ns | |||
| RGMII3 | tw(RXCL) | Pulse duration, RGMII_RXC low | 10 Mbps | 160 | 240 | ns |
| 100 Mbps | 16 | 24 | ns | |||
| 1000 Mbps | 3.6 | 4.4 | ns | |||
| RGMII4 | tt(RXC) | Transition time, RGMII_RXC | 10 Mbps | 0.75 | ns | |
| 100 Mbps | 0.75 | ns | ||||
| 1000 Mbps | 0.75 | ns | ||||