SPRSP07F June 2017 – December 2019 66AK2G12
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | NAME | DESCRIPTION | ABY
°C/W(1)(4) |
AIR FLOW
(m/s)(2) |
---|---|---|---|---|
T1 | RΘJC | Junction-to-case | 0.3 | N/A |
T2 | RΘJB | Junction-to-board | 4.2 | N/A |
T3 | RΘJA | Junction-to-free air | 14.2 | 0.0 |
T4 | RΘJMA | Junction-to-moving air | 9.1 | 1.0 |
T5 | 8.2 | 2.0 | ||
T6 | 7.7 | 3.0 | ||
T7 | ΨJT | Junction-to-package top | 0.2 | 0.0 |
T8 | 0.2 | 1.0 | ||
T9 | 0.2 | 2.0 | ||
T10 | 0.2 | 3.0 | ||
T11 | ΨJB | Junction-to-board | 3.9 | 0.0 |
T12 | 3.4 | 1.0 | ||
T13 | 3.3 | 2.0 | ||
T14 | 3.2 | 3.0 |