SBASAM0 March 2024 ADS127L18
ADVANCE INFORMATION
The sinc3 + sinc1 filter mode is the cascade of the sinc3 and the sinc1 filter. The OSR of the sinc3 stage is fixed (32000) and the OSR of the sinc1 stage is programmable to 3 and 5. Table 7-9 summarizes the characteristics of the sinc3 + sinc1 filter.
MODE | fCLK (MHz) |
OSR (A × B) (1) |
DATA RATE (SPS) | –3dB
FREQUENCY (Hz) |
LATENCY
(ms) |
NMRR AT FIRST NULL (dB) | |
---|---|---|---|---|---|---|---|
2% CLOCK TOLERANCE | 6% CLOCK TOLERANCE | ||||||
Max speed | 32.768 | 96000 (32000 × 3) |
170 | 69 | 9.76 | 34 | 26 |
High speed | 25.6 | 133.3 | 54 | 12.5 | |||
Mid speed | 12.8 | 66.6 | 27 | 25 | |||
Low speed | 3.2 | 16.7 | 6.7 | 100 | |||
Max speed | 32.768 | 160000 (32000 × 5) |
102 | 43.5 | 13.7 | 34 | 26 |
High speed | 25.6 | 80 | 34 | 17.5 | |||
Mid speed | 12.8 | 40 | 17 | 35 | |||
Low speed | 3.2 | 10 | 4.2 | 140 |
Figure 7-23 shows the frequency response of the sinc3 + sinc1 filter. The frequency response exhibits the characteristic sinc filter response lobes and nulls. The nulls occur at fDATA and at multiples thereof. Figure 7-24 shows the detailed response in the region of 0.9 to 1.1 · fIN / fDATA.