SBAS949A February 2020 – February 2021 ADS131M06
PRODUCTION DATA
FEATURES | DESCRIPTION |
---|---|
Number of phases | 3 phases: three currents and three voltages measured |
E-meter accuracy class | Class 0.1 |
Current sensor | Current transformer |
Current range | 0.05 A to 100 A |
Voltage range | 100 V to 240 V |
System nominal frequency | 50 Hz or 60 Hz |
Measured parameters |
|