SLASE67A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | AVDD33 | –0.3 | 3.6 | V |
AVDD18 | –0.3 | 2.1 | ||
AVDDC | –0.3 | 2.1 | ||
DVDD | –0.3 | 2.1 | ||
IOVDD | –0.3 | 2.1 | ||
PLLVDD | –0.3 | 2.1 | ||
Voltage between AGND and DGND | –0.3 | 0.3 | V | |
Voltage applied to input pins | INAP, INBP, INCP, INDP, INAM, INBM, INCM, INDM | –0.3 | 3 | V |
CLKINP, CLKINM | –0.3 | AVDD18 + 0.3 V | ||
SYNCbABP, SYNCbABM, SYNCbCDP, SYNCbCDM | –0.3 | AVDD18 + 0.3 V | ||
SYSREFABP, SYSREFABM, SYSREFCDP, SYSREFCDM | –0.3 | AVDD18 + 0.3 V | ||
SCLK, SDENb, SDATA, SRESETb, ENABLE | –0.3 | DVDD + 0.5 V | ||
Operating free-air temperature, TA | –40 | 85 | ºC | |
Operating junction temperature, TJ(2) | 125 | ºC | ||
Storage temperature, Tstg | –65 | 150 | °C |