SLASE67A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
Each channel has a digital filter in the data path as shown in Figure 54. The filter can be programmed as a low-pass or high-pass filter and the normalized frequency response of both filters is shown in Figure 55.
The decimation filter response has a 0.1-dB pass band ripple with approximately 41% pass-band bandwidth. The stop-band attenuation is approximately 40 dB.