SLASE67A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
| D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0 | 0 | 0 | 0 | 0 | 0 | CTRL F CD | 0 | 0 | 0 | 0 | 0 | 0 | CTRL M CD | ||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| D9:D8 | CTRL F CD | R/W | 00 | Controls number of octets per frame for channel CD.
00: F = 1 (default) 01: F = 2 |
| D1:D0 | CTRL M CD | R/W | 01 | Controls number of converters per link for channel CD.
01: M = 2. This is the only valid option (default) |