SLASE67A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
| D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| OUTPUT CURRENT CONTROL CD | |||||||||||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| D15:D0 | OUTPUT CURRENT CONTROL CD | R/W | spacer
0000 0000 0000 0000 |
Selects pre-emphasis current for the serializers. There are 4 bit per serializer of channel C and D.
D15:D12 = Lane DD1 D11:D8 = Lane DD0 D7:D4 = Land DC1 D3:D0 = Lane DC0 |
| Description | |
|---|---|
| 0000 | Normal operation |
| 0001 | 1 / 30 |
| 0010 | 2 / 30 |
| And so forth |