SLASE67A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
INPUT OR REFERENCE | |||
INAP, INAM | 63, 62 | I | Differential analog input for channel A |
INBP, INBM | 58, 59 | I | Differential analog input for channel B |
INCP, INCM | 18, 19 | I | Differential analog input for channel C |
INDP, INDM | 23, 22 | I | Differential analog input for channel D |
VCM | 16 | O | Common mode output voltage to bias analog inputs, Vcm = 2.0 V |
VREF | 15 | O | Voltage reference output. A 0.1-µF bypass capacitor to ground close to the pin is recommended |
CLOCK/SYNC | |||
CLKINP, CLKINM | 9, 8 | I | Differential clock input for channel |
SYSREFABP, SYSREFABM | 6, 5 | I | LVDS input with internal 100-Ω termination. External SYSREF input for channels A, B, C, and D |
SYSREFCDP, SYSREFCDM | 11, 12 | I | LVDS input with internal 100-Ω termination. External SYSREF input for channels C and D if output rate of channel A/B is different from channel C/D. |
CONTROL OR SERIAL | |||
ENABLE | 14 | I | Chip enable. Active high. Power down functionality can be configured through SPI register setting and exercised using the ENABLE pin. Internal 51-kΩ pulldown resistor. |
SCLK | 3 | I | Serial interface clock input |
SDATA | 2 | I/O | Bidirectional serial data in 3-pin mode. In 4-pin interface, the SDATA pin is an input only. |
SDENb | 4 | I | Serial interface enable |
SDOUT | 1 | O | Serial interface data output |
SRESETb | 13 | I | Hardware reset. Active low. Initializes internal registers during high to low transition. This pin has an internal 51-kΩ pullup resistor. |
DATA OUTPUT INTERFACE | |||
DA[0,1]P, DA[0,1]M | 55, 54, 52, 51 | O | JESD204B output interface for channel A |
DB[0,1]P, DB[0,1]M | 46, 45, 43, 42 | O | JESD204B output interface for channel B |
DC[0,1]P, DC[0,1]M | 26, 27, 29, 30 | O | JESD204B output interface for channel C |
DD[0,1]P, DD[0,1]M | 35, 36, 38, 39 | O | JESD204B output interface for channel D |
OVRA | 50 | I/O | Fast over-range indicator channel A. |
OVRB | 49 | O | Fast over-range indicator channel B. |
OVRC | 31 | I/O | Fast over-range indicator channel C. |
OVRD | 32 | O | Fast over-range indicator channel D. |
SYNCbABP, SYNCbABM | 47, 48 | I | SYNCb input for JESD204B interface for channel A/B, internal 100-Ω termination |
SYNCbCDP, SYNCbCDM | 34, 33 | I | SYNCb input for JESD204B interface for channel C/D, internal 100-Ω termination |
POWER SUPPLY | |||
AVDDC | 7, 10 | I | Clock 1.8-V power supply |
AVDD18 | 21, 24, 57, 60 | I | Analog 1.9-V power supply |
AVDD33 | 17, 20, 61, 64 | I | Analog 3.3-V power supply |
DVDD | 25, 56 | I | Digital 1.8-V power supply |
GND | PowerPAD™ | I | Ground |
IOVDD | 28, 37, 44, 53 | I | JESD204B output interface 1.8-V power supply |
PLLVDD | 40, 41 | I | PLL 1.8-V power supply |