SLUSC86D March 2015 – October 2022 BQ25890 , BQ25892
PRODUCTION DATA
The device indicates charging state on the open drain STAT pin. The STAT pin can drive LED as shown in Figure 10-1. The STAT pin function can be disable by setting STAT_DIS bit.
| CHARGING STATE | STAT INDICATOR |
|---|---|
| Charging in progress (including recharge) | LOW |
| Charging complete | HIGH |
| Sleep mode, charge disable | HIGH |
| Charge suspend (Input overvoltage, TS fault, timer fault, input or system overvoltage). Boost Mode suspend (due to TS Fault) | blinking at 1 Hz |