SLUSC86D March 2015 – October 2022 BQ25890 , BQ25892
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| R | R | R | R | R | R | R | R |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description | |
|---|---|---|---|---|---|
| 7 | Unused | R | N/A | Always reads 0 | |
| 6 | ICHGR[6] | R | N/A | 3200mA | ADC conversion of Charge Current (IBAT) when VBAT > VBATSHORT Offset: 0mA Range 0mA (0000000) – 6350mA (1111111) Default: 0mA (0000000) Note: This register returns 0000000 for VBAT < VBATSHORT |
| 5 | ICHGR[5] | R | N/A | 1600mA | |
| 4 | ICHGR[4] | R | N/A | 800mA | |
| 3 | ICHGR[3] | R | N/A | 400mA | |
| 2 | ICHGR[2] | R | N/A | 200mA | |
| 1 | ICHGR[1] | R | N/A | 100mA | |
| 0 | ICHGR[0] | R | N/A | 50mA | |