SLUSC86D March 2015 – October 2022 BQ25890 , BQ25892
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | 1 | 0 | 0 | 1 | 1 |
| R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description | |
|---|---|---|---|---|---|
| 7 | IPRECHG[3] | R/W | by Software by Watchdog | 512mA | Precharge Current Limit Offset: 64mA Range: 64mA – 1024mA Default: 128mA (0001) |
| 6 | IPRECHG[2] | R/W | by Software by Watchdog | 256mA | |
| 5 | IPRECHG[1] | R/W | by Software by Watchdog | 128mA | |
| 4 | IPRECHG[0] | R/W | by Software by Watchdog | 64mA | |
| 3 | ITERM[3] | R/W | by Software by Watchdog | 512mA | Termination Current Limit Offset: 64mA Range: 64mA – 1024mA Default: 256mA (0011) |
| 2 | ITERM[2] | R/W | by Software by Watchdog | 256mA | |
| 1 | ITERM[1] | R/W | by Software by Watchdog | 128mA | |
| 0 | ITERM[0] | R/W | by Software by Watchdog | 64mA | |