SLUSC86D March 2015 – October 2022 BQ25890 , BQ25892
PRODUCTION DATA
When an input source is plugged in, the device checks the input source voltage to turn on REGN LDO and all the bias circuits. It detects and sets the input current limit before the buck converter is started when AUTO_DPDM_EN bit is set. The power up sequence from input source is as listed: