SLUSC86D March 2015 – October 2022 BQ25890 , BQ25892
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| R | R | R | R | R | R | R | R |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description | |
|---|---|---|---|---|---|
| 7 | VDPM_STAT | R | N/A | VINDPM Status 0 – Not in VINDPM 1 – VINDPM | |
| 6 | IDPM_STAT | R | N/A | IINDPM Status 0 – Not in IINDPM 1 – IINDPM | |
| 5 | IDPM_LIM[5] | R | N/A | 1600mA | Input Current Limit in effect while Input Current Optimizer (ICO) is enabled Offset: 100mA (default) Range 100mA (0000000) – 3.25mA (1111111) |
| 4 | IDPM_LIM[4] | R | N/A | 800mA | |
| 3 | IDPM_LIM[3] | R | N/A | 400mA | |
| 2 | IDPM_LIM[2] | R | N/A | 200mA | |
| 1 | IDPM_LIM[1] | R | N/A | 100mA | |
| 0 | IDPM_LIM[0] | R | N/A | 50mA | |