SLUSC86D March 2015 – October 2022 BQ25890 , BQ25892
PRODUCTION DATA
The device monitors the internal junction temperature to provide thermal shutdown during boost mode. When IC surface temperature exceeds TSHUT, the boost mode is disabled (converter is turned off) by setting OTG_CONFIG bit low and BATFET is turned off. When IC surface temperature is below TSHUT_HYS, the BATFET is enabled automatically to allow system to restore and the host can re-enable OTG_CONFIG bit to recover.