SLUSE31A April 2020 – February 2021 BQ25968
PRODUCTION DATA
The power stage of the device is shown in the block diagram, and a simplified single phase circuit is shown in Figure 9-4. When operating, the device switches at a 50% duty cycle with Q1 and Q3 turned on and off at the same time, while Q2 and Q4 are turned on and off simultaneously. This results in the following equivalent circuits.
Figure 9-4 BQ25968 Simplified Switched Cap Architecture (single phase)
Figure 9-5 BQ25968 Equivalent Circuits During Operation
Figure 9-6 BQ25968 Switching Waveforms