SNAS843D December 2024 – January 2026 CDC6C
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 8-4 shows the CDC6Cx typical frequency shift from aging at different temperatures. Frequency drift is measured over 1000 hours for each temperature and extrapolated using MIL-PRF-55310-REV-F to predict frequency stability for up to 20 years. After aging for 20 years at 75°C, the predicted frequency stability is ±26ppm.
| TEMPERATURE (°C) | 1-YEAR AGING (ppm) | 10-YEAR AGING (ppm) | 20-YEAR AGING (ppm) | |||
|---|---|---|---|---|---|---|
| Frequency Drift from Aging | Total Frequency Stability | Frequency Drift from Aging | Total Frequency Stability | Frequency Drift from Aging | Total Frequency Stability | |
| 55 | ±2.39 | ±21.43 | ±3.41 | ±22.62 | ±3.72 | ±23.5 |
| 75 | ±2.58 | ±21.96 | ±3.92 | ±24.6 | ±4.33 | ±25.33 |