DLPS282 July 2025 DLP473TE
PRODUCTION DATA
Figure 6-1 DMD Thermal Test PointsMicromirror array temperature cannot be measured directly; therefore, it must be computed analytically from measurement points on the outside of the package, the package thermal resistance, the electrical power, and the illumination heat load. The following equations show the relationship between array temperature and the reference ceramic temperature, thermal test TP1, shown above.
where
The electrical power dissipation of the DMD is variable and depends on the voltages, data rates, and operating frequencies. A nominal electrical power dissipation to use when calculating array temperature is 0.6W. The absorbed power from the illumination source is variable and depends on the operating state of the micromirrors and the intensity of the light source. The equations shown above are valid for a single-chip or multichip DMD system. It assumes an illumination distribution of 83.7% on the active array and 16.3% on the array border.
The sample calculation for a typical projection application is as follows: