DLPS282 July 2025 DLP473TE
PRODUCTION DATA
DMDs are spatial light modulators that reflect incoming light from an illumination source in one of two directions, with the primary direction being into a projection or collection optic. Each application is derived primarily from the optical architecture of the system and the format of the data coming into the DLPC8455 controller. The high-tilt pixel in the corner-illuminated DMD increases brightness performance and enables a smaller system footprint for thickness-constrained applications. Typical applications using the DLP473TE include Laser TVs, home cinemas, and business projectors.
DMD power-up and power-down sequencing are strictly controlled by the DLPC8455 through the DLPA3082 PMIC. Refer to Section 8 for power-up and power-down specifications. To ensure reliable operation, the DLP473TE DMD must always be used with the DLPC8455 controller and the DLPA3082 PMIC.