- During power-down, VDD
and VDDI must be supplied until after VBIAS,
VRESET, and VOFFSET are discharged to within the
specified limit of ground. See the DMD power-supply requirements.
- During power-down, it is a strict
requirement that the voltage difference between VBIAS and
VOFFSET must be within the specified limit shown in the
recommended operating conditions.
- During power-down, there is no
requirement for the relative timing of VRESET with respect to
VBIAS.
- Power supply slew rates during
power-down are flexible, provided that the transient voltage levels follow the
requirements specified in absolute maximum ratings, in the recommended
operating conditions, and in the DMD power-supply
requirements.
- During power-down, LVCMOS input
pins must be less than specified in the recommended operating
conditions.
Table 8-2 DMD Power-Supply
Requirements
| PARAMETER |
DESCRIPTION |
MIN |
NOM |
MAX |
UNIT |
| Delay1(1) |
Delay from VOFFSET
settled at recommended operating voltage to VBIAS and
VRESET power up |
1 |
2 |
|
ms |
| Delay2(1) |
Delay VDD must be held
high from VOFFSET, VBIAS, and
VRESET powering down. |
50 |
|
|
μs |
(1) See the DMD power-supply requirements.