10 Revision History
Changes from Revision C (November 2022) to Revision D (April 2025)
- Changed the order of register 0x619 and 0x624 writes Go
- Changed the parameter 'slope_temperature_sensor'Go
- Added a statement that Auto-Polarity Correction can't be disabled on
DP83TG720-Q1Go
- Simplified the description of Serial Management
Interface for ease of readabilityGo
- Changed LED_0 pin number from 1 to 35 in Table 7-18Go
- Removed unused register fields from the register
mapGo
Changes from Revision B (March 2021) to Revision C (November 2022)
- Updated the Pin state of strap_1 to input only. Go
- Edited the INH pin in power/reset to PMOS, OD, O in Pin States
table. Updated abbreviationsGo
- Added the Pin Power Domain TableGo
- SQI section updated to indicate improved number of
SQI levels with updated computation method.Go
- Updated the link for the TDR application noteGo
- Updated the step of local and remote sleep entryGo
- CM resistor packaging recommendation 0805Go
Changes from Revision A (February 2021) to Revision B (March 2021)
- IOZ, 2 level boot-strap's Mode 2 threshold and Rpull-down min/max
data sheet limits updated to give more margin to customer
application.Go
- Min/Max values of rgmii DLL_TX_DELAY, sleep mode timing parameters,
latency parameters, reset mode power, standby mode power and sleep mode power
added .Go
- Changed Integrated Pull-Down Resistance from 4.5kΩ to
4.725kΩ.Go
- Further details added to remote sleep exit
procedure.Go
- Note added for more margins for 1.8V two level straps.Go
- Updated Power Supply Recommendation NoteGo
Changes from Revision * (December 2020) to Revision A (February 2021)
- Updated the Pull-down resistor value of rx_cntrl and strp_1 pins in the
pin-state tables. Changed from 6 K to 6.3 K to match value in the Specifications section
.Go
- SQI section updated to meet OA
requirements.Go
- Strap circuit diagram updated to remove external pull-down.Go