SNLS603D December 2020 – April 2025 DP83TG720R-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER-UP TIMING | ||||||
| T5.1 | VDDA3P3 Duration(2) | 0% to 100% (+/- 10% VDDA3P3) | 0.5 | 40 | ms | |
| T5.2 | VDD1P0 Duration(2) | 0% to 100% (+/- 10% VDD1P0) | 0.1 | 40 | ms | |
| T5.2 | VDDIO Duration(2) | VDDIO = 1.8V | 0.1 | 40 | ms | |
| T5.2 | VDDIO Duration(2) | VDDIO = 2.5V | 0.1 | 40 | ms | |
| T5.2 | VDDIO Duration(2) | VDDIO = 3.3V | 0.1 | 40 | ms | |
| T5.2 | VSLEEP Duration(2) | 0% to 100% (+/- 10% VSLEEP) | 0.1 | 40 | ms | |
| T5.3 | Crystal stabilization-time post power-up (from last power rail ramp to 100%) | 1500 | µs | |||
| T5.4 | Osillator stabilization-time post power-up ( from last power rail ramp to 100%)(3) | 20 | ms | |||
| T5.5 | Post power-up stabilization-time prior to MDC preamble for register access | 65 | ms | |||
| T5.6 | Hardware configuration latch-in time from power-up | 60 | ms | |||
| T5.7 | Hardware configuration pins transition to functional mode from latch-in completion | 110 | ns | |||
| T5.8 | PAM3 IDLE Stream from power-up (Master Mode) | 60 | ms | |||
| RESET TIMING (RESET_N) | ||||||
| T6.1 | RESET pulse width | 5 | µs | |||
| T6.2 | Post reset stabilization-time prior to MDC preamble for register access | 1 | ms | |||
| T6.3 | Hardware configuration latch-in time from reset | 2 | µs | |||
| T6.4 | Hardware configuration pins transition to functional mode from latch-in completion | 1.5 | µs | |||
| T6.5 | PAM3 IDLE Stream from reset (Master Mode) | 1500 | µs | |||
| SMI TIMING | ||||||
| T4.1 | MDC to MDIO (Output) Delay Time (25 pF load) | 0 | 6 | 10 | ns | |
| T4.2 | MDIO (Input) to MDC Setup Time | 10 | ns | |||
| T4.3 | MDIO (Input) to MDC Hold Time | 10 | ns | |||
| MDC Frequency ( 25 pF load) | 2.5 | 20 | MHz | |||
| RECEIVE LATENCY TIMING | ||||||
| SSD symbol on MDI to Rising edge of RGMII RX_CLK with assertion of RX_CTRL | 8 | µs | ||||
| SSD symbol on MDI to Rising edge of RGMII RX_CLK with assertion of RX_CTRL (RS-FEC bypass mode) | 400 | ns | ||||
| TRANSMIT LATENCY TIMING | ||||||
| RGMII Rising edge TX_CLK with assertion TX_CTRL to SSD symbol on MDI | 0.8 | µs | ||||
| RGMII Rising edge TX_CLK with assertion TX_CTRL to SSD symbol on MDI (RS-FEC bypass mode) | 600 | ns | ||||
| 25MHz OSCILLATOR REQUIREMENTS | ||||||
| Frequency (XI) | 25 | MHz | ||||
| Frequency Tolerance and Stability Over temperature and aging | –100 | 100 | ppm | |||
| Rise / Fall Time (10% - 90%)(6) | 8 | ns | ||||
| Jitter (RMS) | Integrated upto 5MHz | 1 | ps | |||
| Duty Cycle | 40 | 50 | 60 | % | ||
| RGMII TIMING | ||||||
| TsetupR | TX_D[3:0], TX_CTRL Setup to TX_CLK | on PHY pins | 1 | 2 | ns | |
| TholdR | TX_D[3:0], TX_CTRL Hold from TX_CLK (5) | on PHY pins | 1 | 2 | ns | |
| TskewT | RX_D[3:0], RX_CTRL Delay from RX_CLK (Align Mode Enabled) | On PHY Pins | -500 | 0 | 500 | ps |
| TskewT (Shift) | RX_D[3:0], RX_CTRL Delay from RX_CLK (Shift Mode Enabled, default)(4) | On PHY Pins | 2.190 | 2.650 | 2.970 | ns |
| Tcyc | Clock Cycle Duration | RX_CLK | 7.2 | 8 | 8.8 | ns |
| Tcyc | Clock Cycle Duration | TX_CLK | 7.2 | 8 | 8.8 | ns |
| Duty_G | Duty Cycle | RX_CLK | 45 | 50 | 55 | % |
| Duty_G | Duty Cycle | TX_CLK | 45 | 50 | 55 | % |
| Tr | Rise Time (20% - 80%) | CL=Ctrace=5pF | 0.75 | ns | ||
| Tf | Fall Time (20% - 80%) | CL=Ctrace = 5pF | 0.75 | ns | ||
| RGMII RX Shift Mode Delays | DLL DLL_RX_DELAY_CTRL_SL=0(4) | 0.330 | 0.650 | 0.970 | ns | |
| DLL DLL_RX_DELAY_CTRL_SL=1(4) | 0.580 | 0.900 | 1.220 | ns | ||
| DLL DLL_RX_DELAY_CTRL_SL=2(4) | 0.830 | 1.150 | 1470 | ns | ||
| DLL DLL_RX_DELAY_CTRL_SL=3(4) | 1.000 | 1.400 | 1.720 | ns | ||
| DLL DLL_RX_DELAY_CTRL_SL=4(4) | 1.230 | 1.650 | 1.970 | ns | ||
| DLL DLL_RX_DELAY_CTRL_SL=5(4) | 1.490 | 1.990 | 2.220 | ns | ||
| DLL DLL_RX_DELAY_CTRL_SL=6(4) | 1.690 | 2.150 | 2.470 | ns | ||
| DLL DLL_RX_DELAY_CTRL_SL=7(4) | 1.960 | 2.400 | 2.730 | ns | ||
| DLL DLL_RX_DELAY_CTRL_SL=8(4) | 2.180 | 2.650 | 2.970 | ns | ||
| DLL DLL_RX_DELAY_CTRL_SL=9(4) | 2.490 | 2.900 | 3.220 | ns | ||
| RGMII Shift TX Mode Delays | ||||||
| DLL DLL_TX_DELAY_CTRL_SL=1(4) (7) | 0.08 | 0.25 | 0.38 | ns | ||
| DLL DLL_TX_DELAY_CTRL_SL=2(4) (7) | 0.27 | 0.49 | 0.67 | ns | ||
| DLL DLL_TX_DELAY_CTRL_SL=3(4) (7) | 0.51 | 0.73 | 0.91 | ns | ||
| DLL DLL_TX_DELAY_CTRL_SL=4(4) (7) | 0.75 | 0.97 | 1.15 | ns | ||
| DLL DLL_TX_DELAY_CTRL_SL=5(4) (7) | 0.94 | 1.21 | 1.44 | ns | ||
| DLL DLL_TX_DELAY_CTRL_SL=6(4) (7) | 1.18 | 1.45 | 1.68 | ns | ||
| DLL DLL_TX_DELAY_CTRL_SL=7(4) (7) | 1.37 | 1.69 | 1.98 | ns | ||
| DLL DLL_TX_DELAY_CTRL_SL=8(4) (7) | 1.61 | 1.93 | 2.22 | ns | ||
| DLL DLL_TX_DELAY_CTRL_SL=9(4) (7) | 1.85 | 2.17 | 2.46 | ns | ||
| DLL DLL_TX_DELAY_CTRL_SL=10(4) (7) | 2.04 | 2.42 | 2.75 | ns | ||
| DLL DLL_TX_DELAY_CTRL_SL=11(4) (7) | 2.28 | 2.65 | 2.99 | ns | ||
| DLL DLL_TX_DELAY_CTRL_SL=12(4) (7) | 2.52 | 2.9 | 3.23 | ns | ||
| 25MHz CRYSTAL REQUIREMENTS | ||||||
| Frequency | 25 | MHz | ||||
| Frequency Tolerance and Stability Over temperature and aging | –100 | 100 | ppm | |||
| Equivalent Series Resistance | 100 | Ω | ||||
| OUTPUT CLOCK TIMING (CLKOUT) | ||||||
| Frequency | 25 | MHz | ||||
| Duty Cycle ( With crystal attached) | 45 | 55 | % | |||
| Rise / Fall Time (10% - 90%) | 2.5 | ns | ||||
| Jitter (RMS) (Slave Mode, MAC Iinterface : SGMII) | 5 | ps | ||||
| Jitter (RMS) (Master Mode, MAC Iinterface : SGMII) | 2.4 | ps | ||||
| Jitter (RMS) (Slave Mode, MAC Interface : RGMII) | 11 | ps | ||||
| Jitter (RMS) (Master Mode, MAC Interface : RGMII) | 15 | ps | ||||
| Sleep Entry and Wake-Up | ||||||
| WAKE LOW to Sleep Entry; INH Transition LOW | Normal Mode, MDI_Energy = FALSE sleep_en = TRUE | 64 | 85 | us | ||
| sleep_en = True to Sleep Entry; INH Transition LOW (master mode) | Normal Mode, WAKE = LOW, MDI_Energy = FALSE | 5 | 85 | us | ||
| sleep_en = True to Sleep Entry; INH Transition LOW (slave mode) | Normal Mode, WAKE = LOW, MDI_Energy = FALSE | 5000 | us | |||
| MDI Energy Loss to Sleep Entry; INH Transition LOW | Normal Mode, WAKE = LOW, sleep_en = TRUE | 5 | ms | |||
| Local Wake-Up Pulse Duration (on Wake pin) | Sleep Mode, WAKE pin | 80 | µs | |||
| Send-S/Send-T pattern duration for wake up from MDI | Sleep Mode, Slave | 1.25 | ms | |||
| Local Wake-Up; INH Transition HIGH | Sleep Mode, rising edge of WAKE pin to rising edge of INH | 85 | us | |||
| Tolerable differential noise level on MDI for PHY to stay in sleep mode | Sleep Mode | 200 | mV pk-pk | |||
| Link-partner's VOD for valid wake-up (for 5m cable) | Sleep Mode | 840 | mV pk-pk | |||