SLOS879C April 2014 – June 2025 DRV2625
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | LRA_PERIOD[9:8] | ||||||
| R/W-0 | RO-0 | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |
|---|---|---|---|---|---|
| 7-2 | Reserved | R/W | 0 | Reserved | |
| 1-0 | LRA_PERIOD[9:0] | RO | 0 | This parameter reports the resonance frequency of the LRA in real time. Because this register is continuously being updated, the MSB section most be read first, the LSB (and the MSB) register is retained until the LSB is read to preserve consistency. If the waveform finishes and the LSB has not been read, the device automatically unlocks both registers (MSB and LSB) and the registers start to update again upon the next playback. For this reason, TI recommends reading both registers during the same playback to get accurate readings. LRA period = LRA_PERIOD[9:0] × 24.39µs. The accuracy of the reported frequency is not verified during braking. | |