SLOS879C April 2014 – June 2025 DRV2625
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | OD_CLAMP_TIME[1:0] | SAMPLE_TIME[1:0] | ZC_DET_TIME[1:0] | ||||
| R/W-0 | R/W-0 | R/W-1 | R/W-0 | ||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |
|---|---|---|---|---|---|
| 7-6 | Reserved | R/W | 0 | Reserved | |
| 5-4 | OD_CLAMP_TIME[1:0] | R/W | 0 | This parameter allows the user to select the maximum time the overshoot is allowed during the overdrive and braking periods. If enabled, after this period the output voltage clamps to the rated voltage clamp. Note that since the output is being clamped at a specified amount of time, the output does not always coincide with a zero-crossing, During autocal or diagnostics, this parameter is ignored. Autocal always uses automatic overdrive. | |
| 0 | Automatic Overdrive (overdrive time clamp is disabled) | ||||
| 1 | Clamp overdrive time to 25ms | ||||
| 2 | Clamp overdrive time to 50ms | ||||
| 3 | Clamp overdrive time to 100ms | ||||
| 3-2 | SAMPLE_TIME[1:0] | R/W | 3 | Time to wait before/after zero-crossing before adc samples BEMF amplitude. | |
| 0 | 150µs. | ||||
| 1 | 200µs. | ||||
| 2 | 250µs. | ||||
| 3 | 300µs. | ||||
| 1-0 | ZC_DET_TIME[1:0] | R/W | 0 | Zero crossing detection time. | |
| 0 | 100µs. | ||||
| 1 | 200µs. | ||||
| 2 | 300µs. | ||||
| 3 | 390µs. | ||||