SLOS879C April 2014 – June 2025 DRV2625
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | GO[0] | ||||||
| R/W-0 | R/W-0 | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |
|---|---|---|---|---|---|
| 7-1 | Reserved | R/W | 0 | Reserved | |
| 0 | GO | R/W | 0 | This bit is used to fire processes. The process fired by the GO bit is selected by the MODE parameter. The primary function of this bit is to fire playback of the waveform identifiers in the waveform sequencer (registers 0x0F to 0x16), in which case, this bit an be thought of a software trigger for haptic waveforms. The GO bit remains high until the process has completed. Clearing the GO bit during waveform playback cancels the process immediately. Using the external trigger also asserts the GO bit in a similar way as if the assertion is written. The GO bit can be used to play effects using the waveform sequencer, run auto-calibration, and run diagnostics. | |