SLOS879C April 2014 – June 2025 DRV2625
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LIB_ENABLE[0] | LIB_SEL[0] | PLAYBACK_INTERVAL[0] | Reserved | DIG_MEM_GAIN[1:0] | |||
| R-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | |||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |
|---|---|---|---|---|---|
| 7 | LIB_ENABLE | R | 0 | Updates to '1' when library is selected | |
| 6 | LIB_SEL | R/W | 0 | Library selection bit. | |
| 0 | LRA Library - Closed Loop (Lib A). | ||||
| 1 | ERM Library - Open Loop (Lib B). | ||||
| 5 | PLAYBACK_INTERVAL | R/W | 0 | Sets the internal memory playback interval to either 5 ms or 1 ms. | |
| 0 | 5 ms. | ||||
| 1 | 1 ms. | ||||
| 4-2 | Reserved | R/W | 0 | Reserved | |
| 1-0 | DIG_MEM_GAIN[1:0] | R/W | 0 | This parameter allows for proportionally scaling down (attenuating) the effects stored in the internal library to simplify the customization of haptics. This parameter is ignored in RTP mode. | |
| 0 | Play effect with 100% strength. | ||||
| 1 | Play effect with 75% strength. | ||||
| 2 | Play effect with 50% strength. | ||||
| 3 | Play effect with 25% strength. | ||||