SLOS879C April 2014 – June 2025 DRV2625
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DRV2625 device has two internal-ROM libraries designed by Immersion called TS2200. The first library works in closed-loop mode, and is designed for LRA actuators. The second library is specifically tuned for ERMs operated in open-loop mode. If additional adjustments are required to the library effect to optimize performance of a particular actuator model, the library parametrization parameters (ODT, SPT, SNT and BRT) can be used for fine tuning. The library selection is done by the LIB_SEL bit.
| LIBRARY | ACTUATOR | RATED VOLTAGE | OVERDRIVE VOLTAGE | RISE TIME | BRAKE TIME |
|---|---|---|---|---|---|
| A | LRA Closed-Loop | TBD | TBD | AUTO | AUTO |
| B | ERM Open-Loop | 1.3V | 3V | 40ms to 60ms | 20ms to 40ms |
Using the internal library has several advantages including: