SLOS879C April 2014 – June 2025 DRV2625
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The DRV2625 goes into active mode only when the device must run a process (either waveform playback, calibration or diagnostics).
When the device gets into active mode, the first thing done is to check for critical conditions (such as over-current, thermal shutdown or UVLO). If a critical condition is present, the DRV2625 device sets the appropriate flag (and fires an interrupt if configured to do so), and immediately goes into standby. If no critical condition is present, the DRV2625 device runs the routine and when finished returns to the standby state.
If a critical condition happens during a routine execution, the routine is aborted immediately and the device sets the appropriate flag (and fires an interrupt if configured to do so), and immediately goes into standby.
If a stop trigger is received while a routine is being executed, the routine is stopped and the device goes into standby state. If the automatic braking option is enabled (AUTO_BRK_INTO_STBY bit), then the DRV2625 device brakes the actuator before going into standby state.