SLOS879C April 2014 – June 2025 DRV2625
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DIAG_RESULT[0] | Reserved | PROCESS_DONE[0] | UVLO[0] | OVER_TEMP[0] | OC_DETECT[0] | ||
| R-0 | R/W-0 | R-0 | R-0 | R-0 | R-0 | ||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |
|---|---|---|---|---|---|
| 7 | DIAG_RESULT | R | 0 | The meaning of this bit changes depending on the mode of operation. In diagnostics mode, this bit asserts if the actuator is either open or short to ground, to VDD, oor there is no valid BEMF signal. For the impedance measurement mode, refer to DIAG_Z_RESULT[7:0]. For the calibration mode, this bit asserts if the calibration fails. This bit is sticky and clears on read. | |
| 0 | No issue found. | ||||
| 1 | Either diagnostics, or calibration failed. | ||||
| 6-4 | Reserved | R/W | 0 | Reserved | |
| 3 | PROCESS_DONE | R | 0 | Shows if the process executed is done. This bit is sticky and clears on read. | |
| 0 | Process is not done. | ||||
| 1 | Process is done (either waveform sequencer, diagnostics or auto-calibration). This bit is cleared when read. | ||||
| 2 | UVLO | R | 0 | If VDD drops below the UVLO_THRES[2:0], this bit asserts. This bit is sticky and clear on read. | |
| 0 | No VDD droop has been observed. | ||||
| 1 | A VDD droop is observed. Clears on read. | ||||
| 1 | OVER_TEMP | R | 0 | Shows current status of the thermal protection. This bit is sticky and clears on read. | |
| 0 | Temperature is below over-temperature threshold | ||||
| 1 | Temperature is above over-temperature threshold. Clears on read. | ||||
| 0 | OC_DETECT | R | 0 | Shows current status of the output overcurrent protection. This bit is sticky and clears on read. | |
| 0 | No over-current detected in OUT+ or OUT- | ||||
| 1 | Over-current detected in OUT+ or OUT-. Clears on read. | ||||