SLOS879C April 2014 – June 2025 DRV2625
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LRA_AUTO_OPEN_LOOP[0] | AUTO_OL_CNT[1:0] | Reserved | LRA_WAVE_SHAPE[0] | ||||
| R/W-0 | R/W-0 | R/W-0 | R/W-0 | ||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION | |
|---|---|---|---|---|---|
| 7 | LRA_AUTO_OPEN_LOOP | R/W | 0 | When enabled, the driver automatically switches to open loop if ZC is not detected correctly for the number of cycles specified in AutoOpenLoop_CNT. The shape of the waveform for the open-loop is always square, the LRA_WAVE_SHAPE bit is ignored for this function. | |
| 0 | Disable auto-open-loop. | ||||
| 1 | Enable auto-open-loop. | ||||
| 6-5 | AUTO_OL_CNT[1:0] | R/W | 0 | Counter used when AutoOpenLoop = 1 to decide when to switch to open loop | |
| 0 | 3 attempts | ||||
| 1 | 4 attempts | ||||
| 2 | 5 attempts | ||||
| 3 | 6 attempts | ||||
| 4-1 | Reserved | R/W | 0 | Reserved | |
| 0 | LRA_WAVE_SHAPE | R/W | 0 | Selects which shape to use for driving the LRA when in open loop mode. | |
| 0 | Square Wave. | ||||
| 1 | Sine Wave. | ||||