SLOS879B April 2014 – September 2016 DRV2625
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VDD | C2 | P | Supply input (2.7 V to 5.5 V). A 0.1-µF capacitor is required. |
GND | B3 | P | Supply ground |
REG | A2 | O | 1.8 V regulator output. A 0.1-µF capacitor is required |
OUT- | C3 | O | Negative haptic driver differential output |
OUT+ | A3 | O | Positive haptic driver differential output |
SDA | B1 | I/O | I2C data |
SCL | C1 | I | I2C clock |
TRIG/INTZ | A1 | I/O |
Multi-mode pin. Selectable as input trigger (pulse), input enable, or output interrupt. This pin has an internal pull-down. If pin is not used, it should be connected to ground. |
NRST | B2 | I | Device reset pin (shutdown mode). If pin is not used, it should be connected to VDD (no internal pull-up or pull-down). |