SLDS274A September 2024 – March 2025 DRV81242-Q1
PRODUCTION DATA
The Power-up condition is satisfied when one of the supply voltages (VM or VDD) is applied to the device and the INx or nSLEEP pins are set to logic high. If VM is above the threshold VM_OP or if VDD is above the UVLO threshold, the internal power-on signal is set.