SLDS274A September 2024 – March 2025 DRV81242-Q1
PRODUCTION DATA
Table 8-1 lists the recommended external components for the device.
|
Description |
Value |
Purpose |
|
Resistors in series with IN0, IN1 and nSLEEP pins |
4.7kΩ |
Protection of the microcontroller during over voltage and reverse polarity. Also to maintain output channels OFF during loss of ground. |
| Resistors in series with nSCS, SCLK, SDI and SDO pins |
470Ω |
Protection of the microcontroller during over voltage and reverse polarity |
|
Resistor in series with VDD pin |
100Ω |
Logic supply voltage filtering |
|
Bypass capacitor on VDD pin |
100nF |
Logic supply voltage filtering |
| Bypass capacitor on VM pin |
68nF |
Battery voltage filtering |
|
TVS diode on VM pin |
TVS3300 |
Protection of device during overvoltage |
|
Capacitor on each OUT pin (optional) |
10nF |
Protection of the device against ESD and BCI |