SLVSGI9B October 2022 – July 2024 DRV8411A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PIN | TYPE(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | RTE | PWP, DYZ | ||
| AIN1 | 14 | 16 | I | H-bridge control input for full bridge A (AOUT1, AOUT2). See Section 8.4.1. Internal pulldown resistor. |
| AIN2 | 13 | 15 | I | H-bridge control input for full bridge A (AOUT1, AOUT2). See Section 8.4.1. Internal pulldown resistor. |
| AIPROPI | 12 | 14 | O | Analog current output proportional to load current for full bridge A (AOUT1, AOUT2). See Section 8.4.2. |
| AOUT1 | 16 | 2 | O | Bridge A output 1 |
| AOUT2 | 2 | 4 | O | Bridge A output 2 |
| BIN1 | 7 | 9 | I | H-bridge control input for full bridge B (BOUT1, BOUT2). See Section 8.4.1. Internal pulldown resistor. |
| BIN2 | 8 | 10 | I | H-bridge control input for full bridge B (BOUT1, BOUT2). See Section 8.4.1. Internal pulldown resistor. |
| BIPROPI | 9 | 11 | O | Analog current output proportional to load current for full bridge B (BOUT1, BOUT2). See Section 8.4.2. |
| BOUT1 | 5 | 7 | O | Bridge B output 1 |
| BOUT2 | 3 | 5 | O | Bridge B output 2 |
| GND | 11 | 13 | PWR | Device ground. Connect to system ground. |
| nFAULT | 6 | 8 | OD | Fault indicator output. Pulled low during a fault condition. Connect an external pullup resistor for open-drain operation. See Section 8.4.3. |
| PAD | — | — | — | Thermal pad. Connect to system ground. |
| PGNDA | 1 | 3 | PWR | Device power ground for full bridge A (AOUT1, AOUT2). Connect to system ground. |
| PGNDB | 4 | 6 | PWR | Device power ground for full bridge B (BOUT1, BOUT2). Connect to system ground. |
| VM | 10 | 12 | PWR | 1.65-V to 11-V power supply input. Connect a 0.1-µF bypass capacitor to ground, as well as sufficient Bulk Capacitance rated for VM. |
| VREF | 15 | 1 | I | External reference voltage input to set internal current regulation limit..See Section 8.4.2. |