SLVSI22 August 2025 DRV8844A
PRODUCTION DATA
The DRV8844A contains four 1/2-H-bridge drivers using N-channel MOSFETs. A block diagram of the output circuitry is shown in Figure 6-1.
Figure 6-1 Motor Control CircuitryThe output pins are driven between VM and VNEG. VNEG is normally ground for single supply applications, and a negative voltage for dual supply applications.
Note that there are multiple VM motor power supply pins. All VM pins must be connected together to the motor supply voltage.